Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type 45/90

Brass Elbows

  • Nickel Plated Brass
  • External male thread
  • Internal female thread 
  • Metric and PG threads available 

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
3D Models
Contact us
Metric external male thread Metric external female thread Type 90° Type 45°
M16 M16 B/M16/90 - -
M16 M20 - - B/M16/45
M20 M20 B/M20/90 B/M20/45
M25 M25 B/M25/90 B/M25/45
M32 M32 B/M32/90 B/M32/45
NPT external male thread Metric external female thread Type 90° Type 45°
½” M20 B/050/90 B/050/45
¾” M25 B/075/90 B/075/45
1” M32 B/100/90 -
PG external male thread Metric external female thread Type 90° Type 45°
PG9 M16 B/PG9/90
PG11 M16 B/PG11/45 B/PG11/45
PG13,5 M20 B/PG13/90 B/PG13/45
PG16 M20 B/PG16/90 B/PG16/45
PG21 M25 B/PG21/90 B/PG21/45

PDF Icon  Download Type 45 datasheet

PDF Icon  Download Type 90 datasheet

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable