| Metric (mm) |
US (Trade size) |
Outside Dia. (A) |
Inside Dia. (B) |
Bend Radi (C) |
50ft |
100ft |
- - |
- - |
| SAMHURL16 |
16 |
3/8” |
17.8mm |
12.5mm |
50mm |
7TCA296030R0540 |
7TCA296030R0541 |
- - |
- - |
| SAMHURL20 |
20 |
1/2” |
21.1mm |
15.9mm |
80mm |
7TCA296030R0542 |
7TCA296030R0543 |
- - |
- - |
| SAMHURL25 |
25 |
3/4” |
26.4mm |
21.0mm |
110mm |
7TCA296030R0544 |
7TCA296030R0545 |
- - |
- - |
| SAMHURL32 |
32 |
1” |
33.1mm |
26.7mm |
144mm |
7TCA296030R0546 |
7TCA296030R0547 |
- - |
- - |
| SAMHURL40 |
40 |
1 1/4” |
41.8mm |
35.4mm |
180mm |
7TCA296030R0548 |
- - |
- - |
- - |
| SAMHURL50 |
50 |
1 1/2” |
47.5mm |
40.4mm |
240mm |
7TCA296030R0549 |
- - |
- - |
- - |
Part number example: SAMHURL20/50FT, blue version SAMHURL20/BU/50FT. For conduit support use part number example SSPC20
Note1: Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning condtions with associated fittings
Note2: The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes