Type SSAMHL


Anti-microbial liquid tight high temperature covered Stainless Steel flexible conduit. Suitable for food zone non-contact areas.

  • Stainless Steel core with string packing (string packed up to 32mm)
  • Anti-microbial protection incorporated into a FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket
  • IP40 - IP69 rated
  • Temperature range up to -50ºC to +130ºC
  • Approvals: CE, BS EN 61386-1,-23, NSF 14159-1-2014 & NSF 169-2009
  • High corrosion resistance
  • High fatigue life
  • High chemical resistance
  • High flexibility

Typical applications

  • Suitable for food zone non-contact areas
F&B conduit & fitting 1

'The integrated antimicrobial additive attacks bacteria that comes into contact with it, eliminating up to 86% of bacteria in the first 15 minutes and by up to 99% in just two hours'

Parts list
Documents
Additional info
Related products
Contact us
Part no. Conduit size Dimensions GID Codes for conduit length
Metric (mm) US (Trade size) Outside Dia. (A) Inside Dia. (B) Bend Radi (C) 10m 25m 50ft 100ft
SSAMHL16 16 3/8” 17.8mm 12.5mm 50mm 7TCA296030R0509 7TCA296030R0510 - - 7TCA296030R0521
SSAMHL20 20 1/2” 21.1mm 15.9mm 80mm 7TCA296030R0511 7TCA296030R0512 - - 7TCA296030R0522
SSAMHL25 25 3/4” 26.4mm 21.0mm 110mm 7TCA296030R0513 7TCA296030R0514 - - 7TCA296030R0523
SSAMHL32 32 1” 33.1mm 26.7mm 144mm 7TCA296030R0515 7TCA296030R0516 - - 7TCA296030R0524
SSAMHL40 40 1 1/4” 41.8mm 35.4mm 180mm 7TCA296030R0517 - - 7TCA296030R0525 - -
SSAMHL50 50 1 1/2” 47.5mm 40.4mm 240mm 7TCA296030R0518 - - 7TCA296030R0526 - -
SSAMHL63 63 2” 59.7mm 51.6mm 345mm 7TCA296030R0519 - - 7TCA296030R0527 - -
Part number example: SSAMHL20/25M or SSAMHL20/100ft, blue version SSAMHL20/BU/50M. For conduit support use part number example SSPC20
Note1: Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning condtions with associated fittings
Note2: The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language