Type SSPL

Liquid tight, oil resistant conduit

Features, benefits & approvals:

  • Liquid tight conduit - oil resistant PVC covered stainless steel 316 core
  • Temperature range - Static Applications: -20ºC to +105ºC
    Temperature range - Dynamic Applications: -5ºC to +105ºC
  • IP Rating upto IP68 & IP69 (with appropriate fitting)
  • Very high UV resistance – suitable for external use in extreme conditions
  • Medium Flexibility - Medium Fatigue Life
  • High chemical resistance
  • High mechanical strength

Typical applications - worldwide suitable for:

  • Industry Processing – Food, Chemical, Feed, beverages, wood, chemicals
  • OEM - Automation, machines & panel building
  • Utility – Power
  • Mining equipment
  • Marine
  • Construction
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Conforms to 

  • BSI Kitemark to BS EN61386 - KM35161
  • Low voltage directive
  • AS/NZS 2053.1:2001
  • AS/NZS 2053.8:1995

More information

Select region / language