PVC Type RF

  • Smooth Bore, heavyweight Conduit
  • PVCu Spiral with Plasticised PVC Covering
  • Self extinguishing
  • High UV resistance
  • Medium Flexibility - Medium Fatigue Life
  • Temperature range: Static Applications: -20ºC to +60ºC
    Temperature range: Dynamic Applications: -5ºC to +60ºC
  • IP67 rating (depending on fittings)

Typical applications

  • Industrial and commercial wiring
Type RF
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
RF12 12 14.5 10 25 30
RF16 16 16.5 12 30 30
RF20 20 20.5 16 35 30
RF25 25 27.5 22 50 30
RF32 32 33.5 28 60 30
To order quote part number, colour & reel length, e.g.RF16/BL/30M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language