Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type CP

  • Polyester
  • Medium Weight Conduit
  • LFH (Low Fire Hazard) self extinguishing material
  • Halogen free
  • Very High UV resistance
  • Very High Flexibility - Very High Fatigue Life
  • Temperature range: Static Applications: -50ºC to +135ºC
    Temperature range: Dynamic Applications: -25ºC to +150ºC
  • IP66 - IP69K rating (depending on fittings)
  • NF approved

Typical applications 

  • General purpose system for industrial commercial wiring
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
CPFM13 13 10 Fine 13.0 9.5 25 50
CPFM16 16 13 Fine 15.8 11.3 30 50
CPFM21 21 17 Fine 21.2 16.0 35 50
CPCM28 28 23 Coarse 28.5 21.3 45 50
CPCM34 34 29 Coarse 34.5 27.2 55 50
CPCM42 42 36 Coarse 42.5 34.2 60 25
CPCM54 54 48 Coarse 54.5 46.0 70 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us