Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type KF - Korifit 

Standard Weight Conduit

  • PVCu, White (W) only conduit
  • Pliable - Low Fatigue Life
  • Self extinguishing
  • High UV resistance
  • Temperature range: Static Applications: -5ºC to +60ºC
    Temperature range: Dynamic Applications: -5ºC to +60ºC
  • Up to IP65 rating (depending on fitting)

Typical applications 

  • Industrial and commercial wiring
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
KFS16 16 13 fine 15.8 11.9 25 50
KFS20 20 17 fine 19.8 14.3 30 50
KFS25 25 22 fine 24.8 19.7 40 50
To order quote part number, colour & reel length, e.g. KFS16/GR/50M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us