Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type PA

Standard

  • Flame retardant, LFH (Low Fire Hazard) self extinguishing material
  • Halogen free
  • Very High UV resistance
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP40 - IP69 rating (Depending on fittings)
  • CE marked, approved for use by London Underground, NF, DB and UL Recognised to UL1696
  • Available in lightweight, lightweight slit and heavyweight variants

Typical applications

  • Construction  - Commercial - Institutional
  • OEM Assembly – Automation, Machinery, Panel builders
  • Harness makers
  • OEM Vehicles – Rail, Automotive, Marine
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Industry processing – pulp, paper, wood, food
  • Infrastructure & Transport
Part numbers
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
(BL) (GR)
PAFS10* 10 7.5 Fine 10.0 6.5 15 50 50
PAFS13* 13 10 Fine 13.0 9.6 25 50 50
PAFS16 16 13 Fine 15.8 11.8 35 10/25/50 50
PAFS21 21 17 Fine 21.2 16.5 45 10/25/50 50
PAFS28 28 23 Fine 28.5 22.6 50 10/25/50 50
PACS28 28 23 Coarse 28.5 21.7 50 10/25/50 50
PAFS34 34 29 Fine 34.5 28.8 60 10/25/50 50
PACS34 34 29 Coarse 34.5 27.7 60 10/25/50 50
PACS42 42 36 Coarse 42.5 35.2 65 10/25 25
PACS54 54 48 Coarse 54.5 46.5 75 10/25 25
PACS80 80 70 Coarse 79.3 67.0 160 10 10
PACS106 106 95 Coarse 106.0 91.5 210 10 10

  • Contact us

    Submit your inquiry and we will contact you

    Contact us