Typical applications
Type A Straight fitting
Type 45 45° elbow fitting
Type C90 90° elbow fitting
Type SA Straight swivel fitting
Type S45 45° swivel elbow fitting
Type CS90 90° swivel elbow fitting
Type SFA Straight swivel fitting
UNEF Type SFA Straight body with swivel fitting
Type CSF90 90° elbow body with swivel fitting
UNEF Type CSF90 90° elbow body with swivel fitting
Type SF45 45° elbow body with swivel fitting
UNEF Type SF45 45° elbow body with swivel fitting
Type PPA Polypropylene straight fitting
Type SF45 45° swivel elbow fitting
Type CSF90 90° swivel elbow fitting
Type A Straight fitting with fixed external male thread
Type C90 90° elbow fitting with fixed external male thread
Type FLC90/FL90 90° elbow body with panel mount swivel flange
Type T Inspection T-piece
Type RK Reducing kit
Type AWB Anti-vibration washer