Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type PADL

  • Modified Polyamide (Nylon) 6 
  • LFH (Low Fire Hazard) self extinguishing material
  • Halogen free
  • Very High UV resistance
  • Medium Flexibility - Medium Fatigue Life
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -18ºC to +120ºC
  • IP66 - IP69K rating (depending on fittings)
  • CSA and c RU us  approved  

Typical applications 

  • General purpose Nylon system for Light / industrial commercial wiring
  • Machine tools for North America
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (ft)
PADL16 16 13 Coarse 15.8 11.3 45 100
PADL21 21 17 Coarse 21.2 14.5 60 100
PADL28 28 23 Coarse 28.5 22.6 70 100
PADL34 34 29 Coarse 34.5 27.7 75 100
PADL42 42 36 Coarse 42.5 35.2 80 100
PADL54 54 48 Coarse 54.5 46.0 95 100

  • Contact us

    Submit your inquiry and we will contact you

    Contact us