Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type – PK (PEEK) 

  • Super Low Fire Hazard (SLFH) system, self extinguishing, low smoke, zero halogen
  • Very High UV resistance
  • Temperature range: Static Applications: -60ºC to +260ºC
    Temperature range: Dynamic Applications: -45ºC to +260ºC
  • IP66 - IP67 rating (Depending on fittings)
  • CE marked, approved for use by London Underground, NF and DB

Typical applications 

  • OEM Assembly – Automation, Machinery, Panel builders
  • OEM Vehicles – Rail, Marine (Offshore)
  • Utility – Power & Energy, ICT & Data centre, Water & Waste
  • Infrastructure & Transport
  • Industry OEM – Marine & Shipping
  • Utility – power & Energy
  • Industry Process – Extraction
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PKFS13 13 10 Fine 13.2 10.0 35 25, 50
PKFS16 16 13 Fine 16.3 11.7 45 25, 50
PKFS21 21 17 Fine 21.2 16.6 60 25, 50
PKCS28 28 23 Coarse 28.4 21.7 65 25, 50
PKCS34 34 29 Coarse 34.3 27.7 80 25, 50
To order quote part number, colour & reel length, e.g. PKFS16/BL/50M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us