Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type PR

  • ELFH (Enhanced Low Fire Hazard) self extinguishing material
  • Halogen free
  • Very High UV resistance
  • High Flexibility - Medium Fatigue Life
  • Overbraided versions available
  • Temperature range: Static Applications: -40ºC to +120ºC
    Temperature range: Dynamic Applications: -5ºC to +120ºC
  • IP40 - IP69 rating (depending on fittings)
  • EN45545-2 HL2 - R22 & R23, DB, London Underground, Lloyds Register and NF approved 

Typical applications

  • Typically specified / used in confined areas where threat of smoke inhalation may be critically important. (Underground stations, train carriages)
  • Construction – Institutional: Hospitals, Schools, other public buildings
  • OEM – Industrial Harness makers
  • Marine
Parts list
Documents
Related products
Additional information
Contact us
Part no Nominal conduit size (mm) NW Conduit size Conduit pitch Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PRFS13 10 7.5 Fine 10.0 6.2 20 50
PRFS16 13 10 Fine 13.0 9.9 30 50
PRFS21 16 13 Fine 15.8 11.7 35 50
PRCS21 21 17 Fine 21.2 16.6 40 50
PRCS28 28 23 Coarse 28.5 21.7 50 50
PRCS34 34 29 Coarse 34.5 27.7 60 25
PRCS42 42 36 Coarse 42.5 35.5 65 25
PRCS54 54 48 Coarse 54.5 46.6 75 25

  • Contact us

    Submit your inquiry and we will contact you

    Contact us