Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Panel Mounting FL/A - Adaptalok ATS™

Straight Panel Mounting-Swivel Flange

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • With integral face seal
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm)
AT16/FL/A 16
AT21/FL/A 21
AT28/FL/A 28
With integral face seal
To order quote part number, body colour & Elastomer colour, e.g. AT21/FL/A/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us