Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type C90 - Adaptalok ATS™

90º Elbow Body - Fixed External Male Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated
  • For insertion into threaded entries & knockouts. Order locknuts separately
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Yellow elastomer 
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
NPT
thread
(in)
Part no. Nominal conduit size
(mm)
PF
thread
(in)
AT13/M16/C90 13 M16 AT13/038/C90 13 3/8 AT13/PF038/C90 13 3/8
AT16/M16/C90 16 M16 AT16/038/C90 16 3/8 AT16/PF038/C90 16 3/8
AT16/M20/C90 16 M20 AT16/050/C90 16 ½ AT16/PF050/C90 16 ½
AT21/M20/C90 21 M20 AT21/050/C90 21 ½ AT21/PF050/C90 21 ½
AT21/M25/C90 28 M25 AT28/075/C90 28 ¾ AT28/PF075/C90 28 ¾
AT28/M32/C90 34 M32 AT34/100/C90 34 1 AT34/PF100/C90 34 1
AT28/M40/C90 42 M40 AT42/125/C90 42 1 1/4 AT42/PF125/C90 42 1 1/4
AT34/M50/C90 48 M50 AT48/150/C90 48 1 1/2 AT48/PF150/C90 48 1 1/2
AT34/M50/C90 54 M50 AT54/150/C90 54 1 1/2 AT54/PF150/C90 54 1 1/2
AT42/M63/C90 54 M63 AT54/200/C90 54 2 AT54/PF200/C90 54 2

Blue elastomer
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
PF
thread
(in)
AT13/M16/C90 13 M16 AT13/PF038/C90 13 3/8
AT16/M16/C90 16 M16 AT16/PF038/C90 16 3/8
AT16/M20/C90 16 M20 AT16/PF050/C90 16 ½
AT21/M20/C90 21 M20 AT21/PF050/C90 21 ½
AT21/M25/C90 28 M25 AT28/PF075/C90 28 ¾
AT28/M32/C90 34 M32 AT34/PF100/C90 34 1
AT28/M40/C90 42 M40 AT42/PF125/C90 42 1 1/4
AT34/M50/C90 48 M50 AT48/PF150/C90 48 1 1/2
AT34/M50/C90 54 M50 AT54/PF150/C90 54 1 1/2
AT42/M63/C90 54 M63 AT54/PF200/C90 54 2

  • Contact us

    Submit your inquiry and we will contact you

    Contact us