Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type S45 - Adaptalok ATS™

45º Elbow Body - Swivel External Male Thread

  • Polyamide (Nylon) 66, Nickel Plated Brass Thread/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated
  • For insertion into threaded entries & knockouts. Order locknuts separately
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
NPT
thread
(in)
AT13/M16/S45 13 M16 AT13/038/S45 13 3/8
AT16/M16/S45 16 M16 AT16/038/S45 16 3/8
AT21/M20/S45 21 M20 AT21/050/S45 21 ½
AT28/M25/S45 28 M25 AT28/075/S45 28 ¾
AT34/M32/S45 34 M32 AT34/100/S45 34 1
AT42/M40/S45 42 M40 AT42/125/S45 42 1 1/4
AT48/M50/S45 48 M50 AT48/150/S45 48 1 1/2
AT54/M50/S45 54 M50 AT54/150/S45 54 1 1/2
AT54/M63/S45 54 M63 AT54/200/S45 54 2
For insertion into threaded entries & knockouts. Order locknuts separately
To order quote part number, body colour & Elastomer colour, e.g. AT54/M63/S45/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us