Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type SFA - Adaptalok ATS™

Straight Body - Swivel Internal Female Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated
  • For attachments to external threads & other fittings
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread Part no. Nominal conduit size
(mm)
NPT
thread
(in)
AT13/M16/SFA 13 M16 AT13/038/SFA 13 3/8
AT16/M16/SFA 16 M16 AT16/038/SFA 16 3/8
AT21/M20/SFA 21 M20 AT21/050/SFA 21 ½
AT28/M25/SFA 28 M25 AT28/075/SFA 28 ¾
AT34/M32/SFA 34 M32 AT34/100/SFA 34 1
AT42/M40/SFA 42 M40 AT42/125/SFA 42 1 1/4
AT48/M50/SFA 48 M50 AT48/150/SFA 48 1 1/2
AT54/M50/SFA 54 M50 - - -
AT54/M63/SFA 54 M63 AT54/200/SFA 54 2
For attachments to external threads & other fittings
To order quote part number, body colour & Elastomer colour, e.g. AT54/M63/SFA/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us