Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type T - Adaptalok ATS™

3 Way ‘T’ Piece

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • Yellow elastomer version approved for: NF and UNi

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Nominal conduit size (mm)
Part no A B C D E
21T AT211316/T 82 129 21 16 13
AT211321/T 82 122 21 21 13
AT211613/T 83 129 21 13 16
AT211616/T 83 129 21 16 16
AT211621/T 83 122 21 21 16
AT212113/T 75 129 21 21 13
AT211616/T 83 129 21 16 16
AT212121/T 77 122 21 21 21
28T AT212821/T 82 152 21 21 28
AT281321/T 88 141 28 21 13
AT281328/T 88 129 28 28 13
AT281621/T 90 141 28 21 16
AT281628/T 90 129 28 28 16
AT282121/T 93 141 28 21 21
AT282128/T 93 129 28 28 21
AT282828/T 82 129 28 28 28
34T AT341634/T 98 139 34 34 16
AT342128/T 104 150 34 28 21
AT342134/T 104 139 34 34 21
AT343434/T 91 139 34 34 34
To order quote part number, body colour & Elastomer colour, e.g. AT211316/T/BLY
  • Contact us

    Submit your inquiry and we will contact you

    Contact us