Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type Y- Adaptalok ATS™

3 Way ‘Y’ Piece

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • Yellow elastomer version approved for: NF and UNi

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Nominal conduit size (mm)
Part no A B C D E
28Y AT282113/Y 107.1 117.8 28 21 13
AT282116/Y 110.6 117.8 28 21 16
AT282121/Y 116.4 129.9 28 21 21
AT282813/Y 108.7 124.6 28 28 13
AT282816/Y 112.2 124.6 28 28 16
AT282821/Y 116.6 124.6 28 28 21
AT282828/Y 165.0 119.0 28 28 28
To order quote part number, body colour & Elastomer colour, e.g. AT282113/Y/BLY
  • Contact us

    Submit your inquiry and we will contact you

    Contact us