Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

UNEF Type SFA - Adaptalok ATS™

Straight Body - Swivel Internal Female Thread

  • Polyamide (Nylon) 66/TPE
  • For use with: Type PA / PR / PADL / PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP69 rated 
  • For coupling to UNEF circular connectors
  • Yellow elastomer version approved for: NF and UNi
  • Blue elastomer version approved for: NF, UNi, c RU us and ETL Interteki

Typical applications

  • Designed to help maintain system integrity
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Connector UNEF thread Part no Nominal conduit size (mm) Connector UNEF thread
AT13/U063/SFA 13 ⅝” - 24 AT21/U144/SFA 21 1 7/16” - 18
AT13/U075/SFA 13 3/4” - 20 AT21/U175/SFA 21 1 3/4” - 18
AT13/U088/SFA 13 ⅞” - 20 AT28/U088/SFA 28 ⅞” - 20
AT16/U063/SFA 16 ⅝” - 24 AT28/U094/SFA 28 15/16” - 20
AT16/U075/SFA 16 3/4” - 20 AT28/U100/SFA 28 1” - 20
AT16/U081/SFA 16 13/16” - 20 AT28/U119/SFA 28 1 3/16” - 18
AT16/U088/SFA 16 ⅞” - 20 AT28/U138/SFA 28 1 3/8” - 18
AT16/U094/SFA 16 15/16” - 20 AT28/U144/SFA 28 1 7/16” - 18
AT16/U100/SFA 16 1” - 20 AT28/U175/SFA 28 1 3/4” - 18
AT16/U119/SFA 16 1 3/16” - 18 AT28/U200/SFA 28 2” - 16
AT16/U131/SFA 16 1 5/16” - 18 AT28/U225/SFA 28 2 1/4” - 16
AT21/U075/SFA 21 3/4” - 20 AT34/U100/SFA 34 1” - 20
AT21/U088/SFA 21 ⅞” - 20 AT34/U119/SFA 34 1 3/16” - 18
AT21/U094/SFA 21 15/16” - 20 AT34/U144/SFA 34 1 7/16” - 18
AT21/U100/SFA 21 1” - 20 AT34/U175/SFA 34 1 3/4” - 18
AT21/U113/SFA 21 1 1/8” - 18 AT34/U200/SFA 34 2” - 16
AT21/U119/SFA 21 1 3/16” - 18 AT42/U175/SFA 42 1 3/4” - 18
AT21/U131/SFA 21 1 5/16” - 18 AT42/U200/SFA 42 2” - 16
AT21/U138/SFA 21 1 3/8” - 18 - - -
For coupling to UNEF circular connectors
To order quote part number, body colour & Elastomer colour, e.g. AT16/U063/SFA/BLB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us