Type A - PEEK

Straight fitting - Fixed external male thread

  • Nickel Plated Brass & Silicone fitting 
  • ILFH - Inherent Low Fire Hazard 
  • For use with: Peek Type PK conduit
  • Temperature range - Static Applications: -60ºC to +260ºC
    Temperature range - Moving Applications: -45ºC to +260ºC
  • IP66 and IP67 rated 
  • For insertion into knockouts using a locknut.
  • London Underground and NF approved 

Typical applications

  • Designed to help maintain system integrity
adaptaflex-non-metallic-hi-spec-fittings
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
PK13/M16/A 13 M16
PK16/M16/A 16 M16
PK21/M20/A 21 M20
PK28/M25/A 28 M25
PK34/M32/A 34 M32

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language