Type PCC/PCF

Straight fitting - Fixed external male thread

Features & benefits:

  • PCC - Coarse pitch conduit
    PCF - Fine pitch conduit 
  • Smooth through bore
  • High strength and high impact resistance, 
  • Lightweight 
  • Nickel plated brass 
  • For use with: Type PA / CP / PR / PADL & PF conduits
  • Temperature range - Static Applications: -50ºC to +120ºC
    Temperature range - Moving Applications: -45ºC to +120ºC
  • IP66 - IP68 (4 Bar 30 mins) & IP69 rated 
  • For insertion into threaded entries and knockouts using a locknut. Locknut supplied separately 

Typical applications:

  • Areas of potential high impact 
  • Train bogies 
  • Areas where additional mechanical need to protect against damage 
  • Rail infrastructure 
  • Trackside 
  • Machinery and equipment
adaptaflex-non-metallic-hi-spec-fittings
Select region / language