0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Adaptaflex
Adaptaflex
Flexible Non-metallic Conduit Systems
Flexible Non-metallic Conduit Systems
Non-metallic fittings
Non-metallic fittings
Type PCC45
Type PCC45
Type PCC/PCF S45
45º elbow fitting - Swivel external male thread
Features & benefits:
PCC - Coarse pitch conduit
PCF - Fine pitch conduit
Smooth through bore
High strength and high impact resistance,
Lightweight
Full swivel function on elbow fittings
Nickel plated brass & Polyamide (Nylon) 66 fitting
For use with: Type PA / CP / PR / PADL & PF conduits
Temperature range - Static Applications: -50ºC to +120ºC
Temperature range - Moving Applications: -45ºC to +120ºC
IP66 - IP68 (4 Bar 30 mins) & IP69 rated
For insertion into knockouts using a locknut. Locknut supplied separately
Typical applications:
Areas of potential high impact
Train bogies
Areas where additional mechanical need to protect against damage
R
ail infrastructure
Trackside
Machinery and equipment
Product information
Request the technical data sheet
Part no.
ABB order code
Size (mm)
Thread
PCF13/M16/S45
7TCA296000R2724
13
M16
PCF13/M16S/S45
7TCA296000R2731
13
M16S
PCF13/M16/S45/J
7TCA296000R2737
13
M16
PCF16/M16/S45
7TCA296000R2725
16
M16
PCF16/M16S/S45
7TCA296000R2732
16
M16S
PCF16/M16/S45/J
7TCA296000R2738
16
M16
PCF21/M20/S45
7TCA296000R2726
21
M20
PCF21/M20S/S45
7TCA296000R2733
21
M20S
PCF21/M20/S45/J
7TCA296000R2739
21
M20
PCC28/M25/S45
7TCA296000R2727
28
M25
PCC28/M25S/S45
7TCA296000R2734
28
M25S
PCC28/M25/S45/J
7TCA296000R2740
28
M25
PCC34/M32/S45
7TCA296000R2728
34
M32
PCC34/M32S/S45
7TCA296000R2689
34
M32S
PCC34/M32/S45/J
7TCA296000R2741
34
M32
PCC42/M40/S45
7TCA296000R2729
42
M40
PCC42/M40S/S45
7TCA296000R2735
42
M40S
PCC42/M40/S45/J
7TCA296000R2742
42
M40
PCC54/M50/S45
7TCA296000R2730
54
M50
PCC54/M50S/S45
7TCA296000R2736
54
M50S
PCC54/M50/S45/J
7TCA296000R2743
54
M50
Note: S denotes short thread, J denotes Jacob fitting.
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English