Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

EX d e Couplers

Features

  • Female Couplers for use in Ex d e I and Ex d e IIC areas manufactured from brass, nickel plated brass and stainless steel for metric and NPT thread  
  • This item is approved as a component only, it may require further certification once installed.
  • Safe operating temperature range: -60ºC to +200ºC

Applications

  • Hazardous environments 
  • Explosive environments

Product approvals

  • ATEX - Baseefa 08ATEX0359U
  • IECEx - IECEx BAS 08.0121U
  • TC-RU - C-GB.AA87.B.00198
  • II2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACEx 

Parts list
Documents
Contact us

Brass parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EX/M16/C M16 EX/038/C 3/8" 7TCA297130R0078 7TCA297130R0452
EX/M20/C M20 EX/050/C 1/2" 7TCA297130R0086 7TCA297130R0006
EX/M25/C M25 EX/075/C 3/4" 7TCA297130R0096 7TCA297130R0014
EX/M32/C M32 EX/100/C 1" 7TCA297130R0108 7TCA297130R0023
EX/M40/C M40 EX/125/C 1-1/4" 7TCA297130R0123 7TCA297130R0034
EX/M50/C M50 EX/150/C 1-1/2" 7TCA297130R0139 7TCA297130R0047
EX/M63/C M63 EX/200/C 2" 7TCA297130R0153 7TCA297130R0061


Nickel plated brass parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXN/M16/C M16 EXN/038/C 3/8" 7TCA297130R0261 7TCA297130R0523
EXN/M20/C M20 EXN/050/C 1/2" 7TCA297130R0267 7TCA297130R0194
EXN/M25/C M25 EXN/075/C 3/4" 7TCA297130R0276 7TCA297130R0201
EXN/M32/C M32 EXN/100/C 1" 7TCA297130R0286 7TCA297130R0210
EXN/M40/C M40 EXN/125/C 1-1/4" 7TCA297130R0298 7TCA297130R0221
EXN/M50/C M50 EXN/150/C 1-1/2" 7TCA297130R0312 7TCA297130R0234
EXN/M63/C M63 EXN/200/C 2" 7TCA297130R0326 7TCA297130R0248


Stainless Steel parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXS/M16/C M16 EXS/038/C 3/8" 7TCA297130R0515 7TCA297130R0519
EXS/M20/C M20 EXS/050/C 1/2" 7TCA297130R0399 7TCA297130R0365
EXS/M25/C M25 EXS/075/C 3/4" 7TCA297130R0402 7TCA297130R0367
EXS/M32/C M32 EXS/100/C 1" 7TCA297130R0404 7TCA297130R0374
EXS/M40/C M40 EXS/125/C 1-1/4" 7TCA297130R0409 7TCA297130R0530
EXS/M50/C M50 EXS/150/C 1-1/2" 7TCA297130R0421 7TCA297130R0543
EXS/M63/C M63 EXS/200/C 2" 7TCA297130R0408 7TCA297130R039

  • Contact us

    Submit your inquiry and we will contact you

    Contact us