Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Ex e  metallic drain valve

Features

  • Simple Drain valve to allow condensation to drain from an enclosure without compromising the protection offered by the enclosure
  • Manufactured from nickel plated brass or stainless steel for metric and NPT threads
  • Suitable for use in Zones 1, 2, 21 and 22 
  • Ex e Approved as component
  • Safe operating temperature range: -60ºC to +200ºC

Applications

  • Hazardous environments 
  • Explosive environments

Product approvals

  • ATEX - IMQ 15 ATEX 012U
  • IECEx - IECEx IMQ 15.0003U
  • DNV - TAE00000Y3
  • II2 GD, Ex e IIC Gb, Ex tb IIIC Db IP66

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex DNV

Parts list
Dimensions
Documents
Contact us

Nickel plated brass parts list

Part No

Metric 

GID 

      

Part No 

NPT 

GID 

EXN/M20/DV

M20x1.5

7TCA297180R0828

 

EXN/050/DV

1/2" NPT

7TCA297180R1015

EXN/M25/DV

M25x1.5

7TCA297180R0829

 

EXN/075/DV

3/4" NPT

7TCA297180R1016



Stainless Steel parts list

Part No

Metric 

GID 

      

Part No 

NPT 

GID 

EXS/M20/DV

M20x1.5

7TCA297180R0830

 

EXS/050/DV

1/2" NPT

7TCA297180R1017

EXS/M25/DV

M25x1.5

7TCA297180R0831

 

EXS/075/DV

3/4" NPT

7TCA297180R1018


Part No Thread Dimensions
Length H (Min) ØA CH
EXN/M20/DV M20 15mm 31.0 17.0 25.0
EXN/M25/DV M25 15mm 31.0 17.0 32.0
EXN/050/DV 1/2" NPT 16mm 32.0 17.0 25.0
EXN/075/DV 3/4" NPT 16mm 32.0 17.0 32.0
------------------ ------------ ----------------- ----------- ---------- --------
EXS/M20/DV M20 15mm 31.0 17.0 25.0
EXS/M25/DV M25 15mm 31.0 17.0 32.0
EXS/050/DV 1/2" NPT 16mm 32.0 17.0 25.0
EXS/075/DV 3/4" NPT 16mm 32.0 17.0 32.0

  • Contact us

    Submit your inquiry and we will contact you

    Contact us