Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Hex head Ex d e stopping plug

Features

  • For use in potentially explosive environments
  • Manufactured from either brass, nickel plated brass or stainless steel
  • Safe operating temperature range: -60ºC to +80ºC
  • IP65 - IP66 rating

Applications

  • Ex d Flameproof and Ex e Increased safety applications

Product approvals

  • ATEX - Baseefa08ATEX0325X
  • IECEx - IECEx BAS08.0108X
  • TR-CU - RU C-GB.AA87.B.00198
  • I M2 / II 2 GD, Ex db eb I Mb, Ex db eb IIC Gb, Ex tb IIIC Db

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACEx

Parts list
Documents
Contact us

Nickel plated brass parts list

Part No

Metric 

GID 

            
 EXN/M16/HSP  M16x1.5 7TCA297140R0089
       
 EXN/M20/HSP  M20x1.5 7TCA297140R0093
       
 EXN/M25/HSP  M25x1.5 7TCA297140R0097
       
 EXN/M32/HSP  M32x1.5 7TCA297140R0101
       
 EXN/M40/HSP  M40x1.5 7TCA297140R0104
       
 EXN/M50/HSP  M50x1.5 7TCA297140R0107
       
 EXN/M63/HSP  M63x1.5 7TCA297140R0110
       

Stainless Steel parts list

Part No

Metric 

GID 

            
 EXS/M16/HSP  M16x1.5 7TCA297140R0116
       
 EXS/M20/HSP  M20x1.5 7TCA297140R0117
       
 EXS/M25/HSP  M25x1.5 7TCA297140R0119
       
 EXS/M32/HSP  M32x1.5 7TCA297130R0428
       
 EXS/M40/HSP  M40x1.5 7TCA297130R0429
       
 EXS/M50/HSP  M50x1.5 7TCA297130R0430
       
 EXS/M63/HSP  M63x1.5 7TCA297130R0431
       
  • Contact us

    Submit your inquiry and we will contact you

    Contact us