Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Tamperproof stopping plug Ex d

Features

  • Manufactured from either nickel plated brass or stainless steel
  • Safe operating temperature range: -20ºC to +200ºC

Applications

  • Explosive environments

Product approvals

  • ATEX - Baseefa08ATEX0324
  • IECEx - IECEx BAS08.0109X
  • UL1203 - ETL3176087 (Nickel Plated Brass and Stainless Steel only)
  • TR-CU - RU C.GB.AA87.B.00198
  • CNEX - CNEx15.1691X
  • I M2 / II 2 G, Ex d I Mb, Ex d IIC Gb
  • Class I Div 1 ABCD, Class II Div 1 EFG

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACExkopex-ex-product-approval-logo-cnexkopex-ex-product-approval-logo-etl

Parts list
Documents
Contact us

Nickel plated brass parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXN/M16/TSP M16x1.5 EXN/038/TSP 3/8" NPT 7TCA297140R0091 7TCA297140R0076
EXN/M20/TSP M20x1.5 EXN/050/TSP 1/2" NPT 7TCA297140R0095 7TCA297140R0078
EXN/M25/TSP M25x1.5 EXN/075/TSP 3/4" NPT 7TCA297140R0099 7TCA297140R0080
EXN/M32/TSP M32x1.5 EXN/100/TSP 1" NPT 7TCA297140R0103 7TCA297140R0082
EXN/M40/TSP M40x1.5 EXN/125/TSP 1-1/4" NPT 7TCA297140R0106 7TCA297140R0084
EXN/M50/TSP M50x1.5 EXN/150/TSP 1-1/2" NPT 7TCA297140R0109 7TCA297140R0086
EXN/M63/TSP M63x1.5 EXN/200/TSP 2" NPT 7TCA297140R0112 7TCA297140R0088


Stainless Steel parts list

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
EXS/M16/TSP M16x1.5 EXS/038/TSP 3/8" NPT 7TCA297140R0159 7TCA297140R0169
EXS/M20/TSP M20x1.5 EXS/050/TSP 1/2" NPT 7TCA297140R0161 7TCA297140R0152
EXS/M25/TSP M25x1.5 EXS/075/TSP 3/4" NPT 7TCA297140R0170 7TCA297140R0153
EXS/M32/TSP M32x1.5 EXS/100/TSP 1" NPT 7TCA297140R0160 7TCA297140R0154
EXS/M40/TSP M40x1.5 EXS/125/TSP 1-1/4" NPT 7TCA297140R0167 7TCA297140R0155
EXS/M50/TSP M50x1.5 EXS/150/TSP 1-1/2" NPT 7TCA297140R0162 7TCA297140R0156
EXS/M63/TSP M63x1.5 EXS/200/TSP 2" NPT 7TCA297140R0165 7TCA297140R0158

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Nickel plated brass
Stainless steel