Dome head Ex d e stopping plug

Features

  • For use in potentially explosive environments
  • Manufactured from nickel plated brass or stainless steel
  • Suitable for use in Ex d Flameproof and Ex e Increased Safety applications
  • Safe operating temperature range: -60ºC to +130ºC
  • IP65 - IP66 rating

Applications

  • For use in potentially explosive environments

Product approvals

  • ATEX - Baseefa08ATEX0325X
  • IECEx - IECEx BAS08.0108X
  • I M2 / II 2 GD, Ex db eb I Mb, Ex db eb IIC Gb, Ex tb IIIC Db

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex

More information

Select region / language