EX d e Couplers

Features

  • Female Couplers for use in Ex d e I and Ex d e IIC areas manufactured from brass, nickel plated brass and stainless steel for metric and NPT thread  
  • This item is approved as a component only, it may require further certification once installed.
  • Safe operating temperature range: -60ºC to +200ºC

Applications

  • Hazardous environments 
  • Explosive environments

Product approvals

  • ATEX - Baseefa 08ATEX0359U
  • IECEx - IECEx BAS 08.0121U
  • II2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex

Select region / language