Hex locknut

Features

  • Nickel plated brass
  • Stainless steel
  • Nylon
Parts list
Documents
Contact us

Nickel plated brass

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
WHMM03 M16x1.5 WHAM03 3/8 NPT 7TCA297020R0389 7TCA297150R0092
WHMM04 M20x1.5 WHAM04 1/2 NPT 7TCA297020R0390 7TCA297020R0365
WHMM05 M25x1.5 WHAM05 3/4 NPT 7TCA297020R0391 7TCA297020R0366
WHMM06 M32x1.5 WHAM06 1 NPT 7TCA297020R0392 7TCA297020R0367
WHMM07 M40x1.5 WHAM07 1-1/4 NPT 7TCA297020R0393 7TCA297020R0368
WHMM08 M50x1.5 WHAM08 1-1/2 NPT 7TCA297020R0394 7TCA297020R0369
WHMM09 M63x1.5 WHAM09 2 NPT 7TCA297020R0395 7TCA297020R0370


Stainless steel

Metric Part No Metric Thread NPT Part No NPT Thread GID code for metric threads GID code for NPT threads
MXWH03 M16x1.5 MXAH03 3/8 NPT 7TCA297150R0089 7TCA297150R0085
MXWH04 M20x1.5 MXAH04 1/2 NPT 7TCA297070R0094 7TCA297150R0086
MXWH05 M25x1.5 MXAH05 3/4 NPT 7TCA297070R0095 7TCA297150R0087
MXWH06 M32x1.5 MXAH06 1 NPT 7TCA297070R0096 7TCA297070R0092
MXWH07 M40x1.5 MXAH07 1-1/4 NPT 7TCA297070R0097 7TCA297150R0088
MXWH08 M50x1.5 MXAH08 1-1/2 NPT 7TCA297070R0098 7TCA297150R0065
MXAH09 M63x1.5 MXAH09 2 NPT 7TCA297150R0090 7TCA297070R0093


Nylon

Metric Part No Metric Thread GID code for metric threads
LNPB/M16 M16x1.5 7TCA296000R1855
LNPB/M20 M20x1.5 7TCA296000R1856
LNPB/M25 M25x1.5 7TCA296000R1857
LNPB/M32 M32x1.5 7TCA296000R1858
LNPB/M40 M40x1.5 7TCA296000R1859
LNPB/M50 M50x1.5 7TCA296000R1860
LNPB/M63 M63x1.5 7TCA296050R0329

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language