Sealing joint washer

Features

  • General purpose sealing washers for use with all metric threaded fittings where required
Parts list
Dimensions
Documents
Contact us

Nylon

Metric Part No Metric Thread GID code for metric threads
EXFM03 M16 7TCA297150R0035
EXFM04 M20 7TCA297150R0037
EXFM05 M25 7TCA297150R0040
EXFM06 M32 7TCA297150R0043
EXFM07 M40 7TCA297150R0046
EXFM08 M50 7TCA297150R0049
EXFM09 M63 7TCA297150R0051


Fibre

Metric Part No Metric Thread GID code for metric threads
EXFM03F M16 7TCA297150R0036
EXFM04F M20 7TCA297150R0038
EXFM05F M25 7TCA297150R0041
EXFM06F M32 7TCA297150R0044
EXFM07F M40 7TCA297150R0047
EXFM08F M50 7TCA297150R0071
EXFM09F M63 7TCA297150R0051

Metric Part No Metric Part No Metric Thread Cable Gland Dimensions (mm)
Min Max
EXFM03 EXFM03F 16 22.0 1.6
EXFM04 EXFM04F 20 26.0 1.6
EXFM05 EXFM05F 25 34.3 1.7
EXFM06 EXFM06F 32 41.5 1.7
EXFM07 EXFM07F 40 52.0 2.0
EXFM08 EXFM08F 50 66.5 2.0
EXFM09 63 84.5 2.0

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language