Serrated washer

Features

  • Steel Serrated Washers
Parts list
Dimensions
Documents
Contact us

Galvanised steel

Metric Part No Metric Thread GID code for metric threads
EX/M16/SER M16 7TCA297150R0012
EX/M20/SER M20 7TCA297150R0014
EX/M25/SER M25 7TCA297150R0017
EX/M32/SER M32 7TCA297150R0020
EX/M40/SER M40 7TCA297150R0023
EX/M50/SER M50 7TCA297150R0026
EX/M63/SER M63 7TCA297150R0029
EX/M75/SER M75 7TCA297150R0081


Stainless steel

Metric Part No Metric Thread GID code for metric threads
EXS/M20/SER M20 7TCA297150R0059
EXS/M25/SER M25 7TCA297150R0060
EXS/M32/SER M32 7TCA297150R0061

Metric Part No Metric Thread Cable Gland Dimensions (mm)
Min Max
EX/M16/SER M16 17.5 28.0
EX/M20/SER M20 21.9 33.0
EX/M25/SER M25 26.2 40.0
EX/M32/SER M32 33.0 48.1
EX/M40/SER M40 41.5 60.2
EX/M50/SER M50 51.5 70.0
EX/M63/SER M63 64.6 86.8

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language