Food and beverage cable glands

ABB’s high quality cable glands can help extend the life of electrical systems in a food and beverage plant’s challenging environments while reducing system changeover and downtimes. With high ingress protection ratings and corrosion resistant stainless steel construction, ABB cable glands can withstand a plant’s toughest challenges, even in areas that require frequent washdowns.

Products that are particularly attractive to food and beverage processors include the NSF approved FSCG stainless steel gland series, allowing the safe termination of cables into equipment, and the NSF approved FSEM stainless steel EMC gland series, where grounding continuity for a shielded cable is required.
BERRIES
Applications
Our product offering
Documents
Contact us
Wiring networks

The liquid tight nature of the single piece cable glands help protect power and data cables,
allowing the safe termination of cables into equipment safely, and hygienically, without
compromising production and systems.
Corrosion resistant material

Food and beverage facility cleaning and
sanitation crews often use high-pressure wash down cleaning equipment with high-temperature
chemical solutions, with these processes in mind, ABB developed their food and beverage system
using chemically resistant materials in their construction.
Control panels

Food and beverage processing plants require a high sustainability level from their electrical systems, shutdowns can cost from minutes’ to days’ worth of production if a batch must be scrapped. ABB cable protection systems help to ensure all control panels and wiring systems remain effective and intact.
PDF Icon  FSCG Series datasheet - NSF approved cable glands  

PDF Icon  FSEM Series datasheet - EMC NSF approved cable glands


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language