FSCG series
FSCG cable glands are for use in food and beverage applications to allow the safe termination of cables into equipment.
Features
- Smooth hygienic external casing
- One piece, fully enclosed
- Suitable for splash zones
- Corrosion resistant
- Operating temperature range (normal use): -50ºC to +125ºC (-58°F to +257°F)
Operating temperature range (short term): -50ºC to +100ºC (-58°F to +284°F)
- IP66 (5 bar 30mins) - IP69 rating
Material
- Stainless Steel construction
- FDA Compliant EPDM Seals
Suitable for use with
- Non-Armoured
- Portable
- Tray
Applications
Food and beverage applications
- Splash zone and wash down areas
- Packaging and transfer areas
Other hygienic applications
- Medical equipment - non contact
- Pharmaceutical - Packaging and processing