FSEM series
Stainless steel EMC cable glands, specifically designed for food and beverage applications, with internal grounding mechanism to provide earth continuity for shielded and screened cables, where required
Features
-
Smooth hygienic external casing
-
One piece, fully enclosed
-
Internal continuity contacts
-
Corrosion resistant
-
Extended radial contact with the shielding for improved EMI protection
- Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
Operating temperature range (short term): -40ºC to +150ºC (-40°F to +302°F)
- IP68 (5 bar 30 mins), IP69
Material
- Stainless Steel construction
- FDA Compliant EPDM Seals
Suitable for use with
- Non-armoured
- Portable
- Tray
- Tape or foil shielded cables
- Braid screened cables
- Coaxial cable types
Applications
- Food and beverage applications, including;
– Splash zone and wash down areas
– Packaging and transfer areas
- Other hygienic applications, including;
– Medical equipment - non contact
– Pharmaceutical, packaging and processing