C2F Series

Kopex-Ex Ex e flat cable gland

ATEX/IECEx Metallic cable glands for flat non-armoured cable.

Features

  • Shaped seal for flat cables
  • Good corrosion resistance
  • Increased safety Ex e
  • Safe operating temperature range: -60ºC to +80ºC
  • IP66 - IP68 rating (5-Bar 30 mins)

Material

  • Nickel plated brass or Stainless steel 316L
  • Silicone seals

Suitable for use with

  • Filled flat 
  • Twin and earth
  • Heat trace

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing

 

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-31
  • EN 62444
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU

CE, EX IECEX
Parts list
Documents
Contact us

C2F Metric

Bold numbers are metric, Italic numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no. Metric
Thread
Min. (mm/in) Max. (mm/in) A Min B Min C Min W1 W2
EXN04MAC2F M20x1.5 5.0x10.0 5.7x12.2 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04MBC2F M20x1.5 5.75x8.5 6.0x10.0 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04MCC2F M20x1.5 5.3x11.3 5.5x11.7 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04MDC2F M20x1.5 5.3x11.3 6.5x14.5 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04MEC2F M20x1.5 5.3x11.3 6.3x10.8 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04MFC2F M20x1.5 5.3x11.3 6.7x12.7 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN05MAC2F M25x1.5 5.0x10.4 5.5x14.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MBC2F M25x1.5 5.7x8.5 6.0x10.0 16.0 30.5  31.0  28.0  28.0 
0.63 1.201 1.22 1.102 1.102
EXN05MCC2F M25x1.5 5.3x11.3 5.5x11.7 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MDC2F M25x1.5 5.5x12.0 6.5x14.5 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MEC2F M25x1.5 7.0x10.0 9.1x12.3 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MFC2F M25x1.5 5.6x10.0 9.0x14.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MGC2F M25x1.5 6.5x14.8 6.8x15.3 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05MHC2F M25x1.5 5.2x10.0 7.0x12.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102


C2F NPT

Bold numbers are metric, Italic numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no. NPT Thread Min. (mm/in) Max. (mm/in) A Min B Min C Min W1 W2
EXN04AAC2F 1/2" NPT 5.0x10.0 5.7x12.2 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04ABC2F 1/2" NPT 5.75x8.5 6.0x10.0 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04ACC2F 1/2" NPT 5.3x11.3 5.5x11.7 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04ADC2F 1/2" NPT 5.3x11.3 6.5x14.5 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04AEC2F 1/2" NPT 5.3x11.3 6.3x10.8 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN04AFC2F 1/2" NPT 5.3x11.3 6.7x12.7 18.0 27.0 24.5 22.0 22.0
0.709 1.063 0.965 0.866 0.866
EXN05AAC2F 3/4" NPT 5.0x10.4 5.5x14.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05ABC2F 3/4" NPT 5.7x8.5 6.0x10.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05ACC2F 3/4" NPT 5.3x11.3 5.5x11.7 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05ADC2F 3/4" NPT 5.5x12.0 6.5x14.5 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05AEC2F 3/4" NPT 7.0x10.0 9.1x12.3 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05AFC2F 3/4" NPT 5.6x10.0 9.0x14.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05AGC2F 3/4" NPT 6.5x14.8 6.8x15.3 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102
EXN05AHC2F 3/4" NPT 5.2x10.0 7.0x12.0 16.0 30.5 31.0 28.0 28.0
0.63 1.201 1.22 1.102 1.102


IECEx certificate

TR-CU certificate (Russian Federation)

DNV certificate (Marine)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language