Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

C6F Series 

Kopex-Ex Ex e Flat Cable Gland 

ATEX/IECEx Metallic cable glands for flat shielded or screened non-armoured cable.

 
Features

  • Shaped seal for flat cables
  • Good corrosion resistance
  • Multiple screening contacts for increased continuity
  • Increased safety Ex e
  • EMC Contact to Maintain Shielding Continuity
  • Safe operating temperature range: -60°C to +140°C (-76°F to +284°F)
  • IP66 & IP68 (5 bar 30 mins) rating

Material

  • Nickel plated brass or Stainless steel 316L
  • Silicone seals

Suitable for cable types

  • Filled flat
  • Twin and earth
  • Heat trace

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Screened instrumentation 
  • Heat tracing systems

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-31
  • EN 62444
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU

CE, EX IECEX
Parts list
Documents
Contact us

C6F Metric

Note: Product must be installed in accordance with applicable national and local electrical codes.

Thread Cable Min Cable Max
Part No. Size Min Length (mm x mm) (mm x mm)
EXN04MMAC6F M20x1.5 16.0 5.0 x 10.0 5.7 x 12.2
EXN04MMBC6F M20x1.5 16.0 5.75 x 8.5 6.0 x 10.0
EXN04MMCC6F M20x1.5 16.0 5.3 x 11.3 5.5 x 11.7
EXN04MMDC6F M20x1.5 16.0 5.3 x 11.3 6.5 x 14.5
EXN04MMEC6F M20x1.5 16.0 5.3 x 11.3 6.3 x 10.8
EXN04MMFC6F M20x1.5 16.0 5.3 x 11.3 6.7 x 12.7
-------------------- ------------------- ----------------- -------------- -------------
EXN05MMAC6F M25x1.5 16.0 5.0 x 10.4 5.5 x 14.0
EXN05MMBC6F M25x1.5 16.0 5.7 x 8.5 6.0 x 10.0
EXN05MMCC6F M25x1.5 16.0 5.3 x 11.3 5.5 x 11.7
EXN05MMDC6F M25x1.5 16.0 5.5 x 12.0 6.5 x 14.5
EXN05MMEC6F M25x1.5 16.0 7.0 x 10.0 9.1 x 12.3
EXN05MMFC6F M25x1.5 16.0 5.6 x 10.0 9.0 x 14.0
EXN05MMGC6F M25x1.5 16.0 6.5 x 14.8 6.8 x 15.3
EXN05MMHC6F M25x1.5 16.0 5.2 x 10.0 7.0 x 12.0


C6F NPT

Note: Product must be installed in accordance with applicable national and local electrical codes.

Thread Cable Min Cable Max
Part No. Size Min Length (mm x mm) (mm x mm)
EXN04AMAC6F 1/2" NPT 16.0 5.0 x 10.0
EXN04AMBC6F 1/2" NPT 16.0 5.75 x 8.5 6.0 x 10.0
EXN04AMCC6F 1/2" NPT 16.0 5.3 x 11.3 5.5 x 11.7
EXN04AMDC6F 1/2" NPT 16.0 5.3 x 11.3 6.5 x 14.5
EXN04AMEC6F 1/2" NPT 16.0 5.3 x 11.3 6.3 x 10.8
EXN04AMFC6F 1/2" NPT 16.0 5.3 x 11.3 6.7 x 12.7
-------------------- ------------------- ----------------- -------------- -------------
EXN05AMAC6F 3/4" NPT 16.0 5.0 x 10.4 5.5 x 14.0
EXN05AMBC6F 3/4" NPT 16.0 5.7 x 8.5 6.0 x 10.0
EXN05AMCC6F 3/4" NPT 16.0 5.3 x 11.3 5.5 x 11.7
EXN05AMDC6F 3/4" NPT 16.0 5.5 x 12.0 6.5 x 14.5
EXN05AMEC6F 3/4" NPT 16.0 7.0 x 10.0 9.1 x 12.3
EXN05AMFC6F 3/4" NPT 16.0 5.6 x 10.0 9.0 x 14.0
EXN05AMGC6F 3/4" NPT 16.0 6.5 x 14.8 6.8 x 15.3
EXN05AMHC6F 3/4" NPT 16.0 5.2 x 10.0 7.0 x 12.0

  • Contact us

    Submit your inquiry and we will contact you

    Contact us