EXCG Series

Ex e Nylon cable gland

ATEX/IECEx Nylon cable gland for Ex e applications

Features

  • Low profile cable glands
  • Wide cable clamping range
  • Corrosion resistant
  • Increased safety “e” and intrinsic safety “i”
  • Safe operating temperature range: -40ºC to +80°C (-40°F to +176°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
  • NEMA 4

Material

  • Halogen free nylon construction
  • Chloroprene seals

Suitable for cable types

  • Circular non-armored

Applications

  • Suitable for Ex e, Ex tb and Ex ia applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building

Product approvals

  • EN/IEC 60079-0, 60079-7, 60079-31
  • EN 62444
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU
  • DNV Marine Type Approval
     

dts-product-approval-logo-atexdts-product-approval-logo-iec-exEACEx  product-approval-logo-cnexDNV

Parts list
Documents
Contact us

EXCG Series (Metric)



Part No. Metric Thread Size Cable Diameter Range (min-ma ) Cable Gland Dimensions (mm)
L H Min CH CH1
EXCGM20S 20 6-12 10 40 24 24
EXCGM20SL 20 6-12 15 45 24 24
EXCGM20M 20 10-14 10 42 27 27
EXCGM20ML 20 10-14 15 50 27 27
EXCGM25S 25 13-18 10 47 33 33
EXCGM25SL 25 13-18 15 50 33 33
EXCGM25M 25 11-17 8 42.5 29 29
EXCGM32S 32 15-21 10 50 36 36
EXCGM32SL 32 18-25 15 68 42 42
EXCGM40S 40 19-28 10 55 46 46
EXCGM40M 40 22-32 18 68 53 53
EXCGM50S 50 30-38 18 73 60 60
EXCGM63S 63 34-44 18 74 65 65


EXCG Series (NPT)

Part No. NPT Thread Size (inch) Cable Diameter Range (min-ma ) Cable Gland Dimensions (mm)
L H Min CH CH1
EXCG050S 1/2” 6-12 15 45 24 24
EXCG050M 1/2” 10-14 15 47 27 27
EXCG075S 3/4” 13-18 15 50 33 33
EXCG100S 1” 18-25 18 58 42 42

ATEX certificate
IECEx certificate
TR-CU certificate (Russian Federation)
CNEx certificate (China)
DNV Certificate (Marine)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language