Top line numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Range over jacket |
Range over armour |
Nominal dimensions (in) |
Min |
Max |
Min |
Max |
A |
B |
C |
STEX075* |
3/4” |
15.24
(0.600) |
25.02
(0.985) |
13.21
(0.520) |
22.73
(0.895) |
20.07
0.790) |
86.36
(3.400) |
46.23
(1.820) |
STEX100* |
1” |
21.84
(0.860) |
30.61
(1.205) |
19.81
(0.780) |
28.58
(1.125) |
25.02
(0.985) |
90.93
(3.580) |
61.98
(2.440) |
STEX125* |
1 1/4” |
24.13
(0.950) |
34.93
(1.375) |
22.10
(0.870) |
32.89
(1.295) |
25.65
(1.010) |
99.57
(3.920) |
64.01
(2.520) |
STEX150* |
1 3/4” |
29.21
(1.150) |
41.28
(1.625) |
25.15
(0.990) |
37.21
(1.465) |
26.16
(1.130) |
127.51
(5.020) |
83.31
(3.280) |
STEX200* |
2” |
36.58
(1.440) |
49.91
(1.965) |
32.51
(1.280) |
45.85
(1.805) |
26.92
(1.060) |
130.05
(5.120) |
92.46
(3.640) |
STEX250 |
2” |
46.36
(1.825) |
60.33
(2.375) |
42.29
(1.665) |
56.26
(2.215) |
40.13
(1.580) |
131.32
(5.170) |
115.32
(4.540) |
STEX300 |
3” |
57.53
(2.265) |
72.14
(2.840) |
53.47
(2.105) |
68.07
(2.680) |
41.66
(1.640) |
167.89
(6.610) |
125.22
(4.930) |
STEX350 |
3 1/2” |
67.82
(2.670) |
83.06
(3.270) |
64.64
(2.545) |
79.88
(3.145) |
42.93
(1.690) |
187.45
(7.380) |
147.07
(5.790) |