Top line numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Range over jacket |
Range over armour |
Nominal dimensions (in) |
Min |
Max |
Min |
Max |
A |
B |
C |
STX050-462 |
1/2” |
13.34
(0.525) |
16.51
(0.650) |
10.54
(0.415) |
14.48
(0.570) |
20.07
(0.790) |
63.50
(2.500) |
41.40
(1.630) |
STX050-464 |
1/2” |
15.24
(0.600) |
19.30
(0.760) |
12.45
(0.490) |
17.27
(0.680) |
20.07
(0.790) |
63.50
(2.500) |
41.40
(1.630) |
STX075-465 |
3/4” |
18.42
(0.725) |
22.48
(0.885) |
15.62
(0.615) |
20.45
(0.805) |
20.07
(0.790) |
66.55
(2.620) |
46.23
(1.820) |
STX075-466 |
3/4” |
20.96
(0.825) |
25.02
(0.985) |
18.16
(0.715) |
22.99
(0.905) |
20.07
(0.790) |
66.55
(2.620) |
46.23
(1.820) |
STX100-467 |
1” |
22.35
(0.880) |
27.05
(1.065) |
19.56
(0.770) |
25.02
(0.985) |
25.02
(0.985) |
71.88
(2.830) |
61.98
(2.440) |
STX100-468 |
1” |
26.04
(1.025) |
30.61
(1.205) |
23.24
(0.915) |
28.58
(1.125) |
25.02
(0.985) |
71.88
(2.830) |
61.98
(2.440) |
STX125-469 |
1 1/4” |
30.15
(1.187) |
34.93
(1.375) |
27.36
(1.077) |
32.89
(1.295) |
25.65
(1.010) |
77.47
(3.050) |
164.01
(2.520) |
STX150-470 |
1 1/2” |
34.29
(1.350) |
41.28
(1.625) |
31.50
(1.240) |
39.24
(1.545) |
26.16
(1.030) |
95.50
(3.760) |
83.31
(3.280) |
STX150-550 |
1 1/2” |
38.10
(1.500) |
41.28
(1.625) |
35.31
(1.390) |
39.24
(1.545) |
26.16
(1.030) |
95.50
(3.760) |
83.31
(3.280) |
STX150-471 |
1 1/2” |
40.64
(1.600) |
47.63
(1.875) |
37.85
(1.490) |
45.59
(1.795) |
26.16
(1.030) |
95.50
(3.760) |
83.31
(3.280) |
STX200-472 |
2” |
43.18
(1.700) |
49.91
(1.965) |
40.39
(1.590) |
47.88
(1.885) |
26.92
(1.060) |
102.87
(4.050) |
92.46
(3.640) |
STX200-473 |
2” |
48.26
(1.900) |
55.55
(2.187) |
45.47
(1.790) |
53.52
(2.107) |
26.92
(1.060) |
102.87
(4.050) |
92.46
(3.640) |
STX200-474 |
2” |
53.34
(2.100) |
60.33
(2.375) |
50.55
(1.990) |
57.91
(2.280) |
26.92
(1.060) |
105.41
(4.150) |
102.87
(4.050) |
STX250-475 |
2 1/2” |
58.42
(2.300) |
65.15
(2.565) |
55.63
(2.190) |
63.12
(2.485) |
40.13
(1.580) |
109.47
(4.310) |
115.32
(4.540) |
STX250-476 |
2 1/2” |
63.50
(2.500) |
69.85
(2.750) |
60.71
(2.390) |
67.46
(2.656) |
40.13
(1.580) |
109.47
(4.310) |
115.32
(4.540) |
STX300-478 |
3” |
65.53
(2.580) |
72.14
(2.840) |
61.98
(2.440) |
69.85
(2.750) |
41.66
(1.640) |
143.26
(5.640) |
125.22
(4.930) |
STX300-479 |
3” |
70.87
(2.790) |
77.72
(3.060) |
67.06
(2.640) |
75.44
(2.970) |
41.66
(1.640) |
147.32
(5.800) |
133.35
(5.250) |
STX350-480 |
3 1/2” |
76.20
(3.000) |
83.06
(3.270) |
72.90
(2.870) |
81.03
(3.190) |
42.93
(1.690) |
160.53
(6.320) |
147.07
(5.790) |
STX350-481 |
3 1/2” |
81.53
(3.210) |
88.39
(3.480) |
77.27
(3.042) |
86.11
(3.390) |
42.93
(1.690) |
160.53
(6.320) |
147.07
(5.790) |
STX400-482 |
4” |
86.87
(3.420) |
93.73
(3.690) |
83.06
(3.270) |
91.19
(3.590) |
44.20
(1.740) |
168.40
(6.630) |
157.23
(6.190) |
STX400-483 |
4” |
91.69
(3.610) |
98.30
(3.870) |
87.38
(3.440) |
95.76
(3.770) |
44.20
(1.740) |
168.40
(6.630) |
157.23
(6.190) |
STX400-484 |
4” |
96.77
(3.810) |
102.36
(4.030) |
91.44
(3.600) |
99.82
(3.930) |
44.20
(1.740) |
180.09
(7.090) |
175.26
(6.900) |