STE – Star Teck Extreme Series

Ordinary location glands for Teck cable

The STAR TECK® STE cable fitting series is designed for optimum integrity in ordinary applications.

Features
  • Excellent pullout strength
  • Robust metallic construction
  • Quick and easy installation without disassembly
  • Extended clamping Range taking
  • Provides grounding continuity of cable armour
  • Safe operating temperature range: -40ºC to +90ºC (-40°F to +194°F)
  • Type 4/4X

Material

  • Copper free aluminium construction
  • Zinc Plating Steel materials available 

Suitable for use with

  •  Teck and ACWU cable 

Applications

  • Provides means for passing jacketed metal clad cables through a bulkhead or enclosure in industrial and hazardous areas
  • Oil and Gas Industry, Chemical and Industrial markets
  • Construction and installation zones where metal clad cables are specified
STE

Product approvals

  • RoHS (Restriction of Hazardous Substances directive) 2011/65/EU
  • CSA E60079-0/ -7
    - Ex e II
  • CSA C22.2 No.25/-174
    - Class I Div1 ABCD Class II Div1 EFG Class III Div1
    - Refer to CEC for specific applications
  • UL2279
    - Class I, Zone 1, AEx e II
  • UL514B/50 and CSA C22.2-18.3/-94
    - Wet and Dry Locations
    - Suitable for Class I Div 2, Class II Div 2 and Class III location per NEC
     

kopex-ex-product-approval-logo-ulkopex-ex-product-approval-logo-csa

Parts list
Additional info
Documents
Contact us
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (NPT) Cable range
Range over jacket Range over armour Nominal dimensions (in)
Min Max Min Max A B C
STE050 DATA 1/2” 12.70
(0.500)
17.78
(0.700)
10.41
(0.410)
15.49
(0.610)
15.75
(0.620)
53.34
(2.100)
34.54
(1.360)
STE050 1/2” 15.24
(0.600)
25.02
(0.985)
13.21
(0.520)
22.73
(0.895)
15.75
(0.620)
64.01
(2.520)
41.40
(1.630)
STE075 3/4” 21.84
(0.860)
30.61
(1.205)
19.81
(0.780)
28.58
(1.125)
16.00
(0.630)
72.14
(2.840)
52.83
(2.080)
STE100 1” 24.13
(0.950)
34.93
(1.375)
22.10
(0.870)
32.89
(1.295)
19.94
(0.785)
76.71
(3.020)
58.42
(2.300)
STE125 1 1/4” 29.21
(1.150)
41.28
(1.625)
25.15
(0.990)
37.21
(1.465)
20.57
(0.810)
101.85
(4.010)
71.63
(2.820)
STE150 1 1/2” 36.58
(1.440)
49.91
(1.965)
32.51
(1.280)
45.85
(1.805)
20.96
(0.825)
108.97
(4.290)
82.55
(3.250)
STE200 2” 46.36
(1.825)
60.33
(2.375)
42.29
(1.665)
56.26
(2.215)
21.84
(0.860)
104.65
(4.120)
91.44
(3.600)
STE250 2 1/2” 57.53
(2.265)
72.14
(2.840)
53.47
(2.105)
68.07
(2.680)
32.51
(1.280)
144.02
(5.670)
120.65
(4.750)
STE300 3” 67.82
(2.670)
83.06
(3.270)
64.64
(2.545)
79.88
(3.145)
33.66
(1.325)
146.81
5.780)
137.16
(5.400)
STE350 3 1/2” 81.79
(3.220)
98.30
(3.870)
78.49
(3.090)
92.46
(3.640)
35.31
(1.390)
145.80
(5.740)
149.86
(5.900)
STE400 4” 93.09
(3.665)
110.24
(4.340)
90.17
(3.550)
107.32
(4.225)
35.31
(1.390)
147.07
(5.790)
162.56
(6.400)

STE DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language