TCF® Series

Tray – cord fitting

TCF Tray cable fitting is designed for use with Non-Armoured/portable cables in Class I Zone 1 and tray cable in Class I Zone 2/Div 2

Features

  • High mechanical pull out
  • Large cable clamping range
  • Full length bushing seal, protects cable
  • Operating temperature range (normal use): -40ºC to +90ºC (-40°F to +194°F)
  • IP66 rated 
  • Type 4/4X, 6 rated (flexible cord only)

Material

  • Copper free aluminium (stainless steel 316 options)
  • Neoprene/Santoprene sealing bush
  • Nylon grip

Suitable for use with

  • Non-Armoured (Class 1 Zone 1)
  • Portable, (Class 1 Zone 1)
  • Tray (Class 1 Zone 2)

Applications

  • Hazardous and industrial locations
  • Raceway and enclosures
 

Product Approvals

  • CSA C22.2 60079-0, 60079-7
    – Ex e II, IP66; Type 4/4X, 6
  • UL 60079-0, 60079-7
    – Class I, Zone 1, AEx e II, IP66; Type 4/4X, 6
  • UL514B, UL50 / CSA C22.2-18.3, -94
    – Wet and Dry Locations
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

CSA logo

Parts list
Documents
Contact us
Available in Stainless steel 316 up to TCF100-109SS6 , replace “AL” by “SS6” in the catalog number
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
TCF050-27AL 1/2" 3.81 6.86 15.75 48.08 31.84 28.58 29.64
(0.150) (0.270) (0.620) (1.893) (1.253) (1.125) (1.167)
TCF050-40AL 1/2" 6.35 10.16 15.75 59.18 31.84 28.58 29.64
(0.250) (0.400) (0.620) (2.330) (1.253) (1.125) (1.167)
TCF050-54AL 1/2" 10.16 13.72 15.75 59.18 31.84 28.58 29.64
(0.400) (0.540) (0.620) (2.330) (1.253) (1.125) (1.167)
TCF050-67AL 1/2" 13.72 17.02 15.75 62.43 41.60 34.93 38.74
(0.540) (0.670) (0.620) (2.458) (1.638) (1.375) (1.525)
TCF050-78AL 1/2" 16.76 19.81 15.75 62.43 41.60 34.93 38.74
(0.660) (0.780) (0.620) (2.458) (1.638) (1.375) (1.525)
TCF075-40AL 3/4" 6.35 10.16 16.00 59.18 31.84 34.93 29.64
(0.250) (0.400) (0.630) (2.330) (1.253) (1.375) (1.167)
TCF075-54AL 3/4" 10.16 13.72 16.00 59.18 31.84 34.93 29.64
(0.400) (0.540) (0.630) (2.330) (1.253) (1.375) (1.167)
TCF075-67AL 3/4" 13.72 17.02 16.00 62.43 41.60 34.93 38.74
(0.540) (0.670) (0.630) (2.458) (1.638) (1.375) (1.525)
TCF075-78AL 3/4" 16.76 19.81 16.00 62.43 41.60 34.93 38.74
(0.660) (0.780) (0.630) (2.458) (1.638) (1.375) (1.525)
TCF075-88AL 3/4" 19.56 22.35 15.75 68.71 52.84 44.45 49.20
(0.770) (0.880) (0.620) (2.705) (2.080) (1.750) (1.937)
TCF100-78AL 1" 16.76 19.81 19.94 69.98 52.84 44.45 49.20
(0.660) (0.780) (0.785) (2.755) (2.080) (1.750) (1.937)
TCF100-88AL 1" 19.56 22.35 19.94 69.98 52.84 44.45 49.20
(0.770) (0.880) (0.785) (2.755) (2.080) (1.750) (1.937)
TCF100-100AL 1" 22.10 25.40 19.94 69.98 52.84 44.45 49.20
(0.870) (1.000) (0.785) (2.755) (2.080) (1.750) (1.937)
TCF100-109AL 1" 23.88 27.69 19.94 69.72 52.84 44.45 49.20
(0.940) (1.090) (0.785) (2.745) (2.080) (1.750) (1.937)
TCF125-109AL 1-1/4" 22.61 27.69 20.57 98.15 68.12 61.72 63.42
(0.890) (1.090) (0.810) (3.864) (2.682) (2.430) (2.497)
TCF125-128AL 1-1/4" 27.43 32.51 20.57 98.15 68.12 61.72 63.42
(1.080) (1.280) (0.810) (3.864) (2.682) (2.430) (2.497)
TCF125-147AL 1-1/4" 32.26 37.34 20.57 98.15 68.12 61.72 63.42
(1.270) (1.470) (0.810) (3.864) (2.682) (2.430) (2.497)
TCF150-115AL 1-1/2" 22.61 29.21 20.96 96.42 78.62 66.47 73.20
(0.890) (1.150) (0.825) (3.796) (3.095) (2.617) (2.882)
TCF150-140AL 1-1/2" 28.96 35.56 20.96 96.42 78.62 66.47 73.20
(1.140) (1.400) (0.825) (3.796) (3.095) (2.617) (2.882)
TCF150-165AL 1-1/2" 35.31 41.91 20.96 96.42 78.62 66.47 73.20
(1.390) (1.650) (0.825) (3.796) (3.095) (2.617) (2.882)
TCF200-153AL 2" 30.23 38.86 21.84 106.88 92.59 82.42 86.21
(1.190) (1.530) (0.860) (4.208) (3.645) (3.245) (3.394)
TCF200-186AL 2" 38.61 47.24 21.84 106.88 92.59 82.42 86.21
(1.520) (1.860) (0.860) (4.208) (3.645) (3.245) (3.394)
TCF200-219AL 2" 46.99 55.63 21.84 106.88 92.59 82.42 86.21
(1.850) (2.190) (0.860) (4.208) (3.645) (3.245) (3.394)
TCF250-252AL 2-1/2" 53.85 64.01 32.51 141.73 113.67 99.77 105.31
(2.120) (2.520) (1.280) (5.580) (4.475) (3.928) (4.146)
TCF300-278AL 3" 60.45 70.61 33.76 142.27 122.81 111.20 114.10
(2.380) (2.780) (1.329) (5.601) (4.835) (4.378) (4.492)
TCF300-304AL 3" 67.06 77.22 34.04 146.30 130.58 119.46 121.69
(2.640) (3.040) (1.340) (5.760) (5.141) (4.703) (4.791)
TCF300-330AL 3" 73.66 83.82 34.04 147.83 137.67 118.11 128.17
(2.900) (3.300) (1.340) (5.820) (5.420) (4.650) (5.046)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language