BCW Series

Provides means for terminating steel wire armoured cables to a bulkhead or enclosure in industrial applications. Suitable for outdoor usage.

Features & benefits:

  • Excellent pull-out strength
  • Robust metallic construction
  • Quick and easy installation
  • Provides grounding continuity

Material

  • Nickel plated brass cable gland
  • PVC dust shroud
  • Nickel plated brass locknut
  • Nickel plated earth tag 

Applications

  • Construction and installation zones where armoured cables are specified
  • Suitable for indoor use
BCW grayscale

More information

Select region / language