BEM Series

Brass EMC Cable Glands (Shielded and screened cables)

Nickel plated brass EMC cable glands with internal grounding mechanism
to provide earth continuity for shielded and screened cables, where required.

Features

  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
    Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
  • NEMA 4

Material

  • Nickel plated brass construction
  • Chloroprene seals
  • Tinned Copper EMC Contacts

Suitable for use with

  • Shielded/Screened Non-Armoured
  • Shielded/Screened Portable
  • Shielded/Screened Tray
  • COAX and Signal

Applications

  • Panel building
  • Light fixture  & housings
  • Machine building
     

Product Approvals 

  • UL514B / CSA C22.2 No 18.3 (see table for details)
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU

CE, UL & RU logos
Parts list
Documents
Contact us

BEM Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no:   
Thread
  Cable Range   Shield Range   Nominal Dimensions
(metric) Min Max Min Max A B C W1 W2
BEM-M121
(cURus)
M12x1.5 3.0 6.5 2.0 5.0 6.0 28.0 15.5 14.0 14.0

(0.118) (0.256) (0.079) (0.197) (0.236) (1.102) (0.61) (0.551) (0.551)
BEM-M161
(cURus)
M16x1.5 4.0 8.0 3.5 8.0 6.0 33.0 22.0 20.0 20.0
(0.157) (0.315) (0.138) (0.315) (0.236) (1.299) (0.866) (0.787) (0.787)
BEM-M201 M20x1.5 4.0 8.0 4.5 10.0 6.0 31.5 24.5 22.0 22.0
(0.157) (0.315) (0.177) (0.394) (0.236) (1.240) (0.965) (0.866) (0.866)
BEM-M202
(cULus)
M20x1.5 5.0 10.0 5.5 11.5 8.0 39.5 26.8 24.0 24.0

(0.197) (0.394) (0.217) (0.453) (0.315) (1.555) (1.055) (0.945) (0.945)
BEM-M251
(cULus)
M25x1.5 5.0 10.0 7.0 14.0 8.0 43.0 33.0 30.0 30.0
(0.197) (0.394) (0.276) (0.551) (0.315) (1.693) (1.299) (1.181) (1.181)
BEM-M321
(cULus)
M32x1.5 6.0 12.0 12.0 20.0 9.0 53.0 43.5 40.0 40.0
(0.236) (0.472) (0.472) (0.787) (0.354) (2.087) (1.713) (1.575) (1.575)
BEM-M401
(cULus)
M40x1.5 6.0 12.0 18.0 27.0 9.0 60.5 55.5 50.0 50.0
(0.236) (0.472) (0.709) (1.063) (0.354) (2.382) (2.185) (1.969) (1.969)
BEM-M501
(cULus)
M50x1.5 30.0 38.0 26.0 34.0 9.0 72.0 64.0 58.0 58.0
(1.181) (1.496) (1.024) (1.339) (0.354) (2.834) (2.52) (2.283) (2.283)
BEM-M631
(cULus)
M63x1.5 34.0 44.0 30.0 40.0 14.0 58.0 75.0 68.0 64.0
(0.394) (0.551) (1.181) (1.575) (0.551) (2.283) (2.953) (2.677) (2.52)
BEM-M632 M63x1.5 37.0 53.0 33.0 49.0 10.0 73.0 83.0 75.0 75.0
(1.457) (1.26) (1.299) (1.929) (0.394) (2.874) (3.268) (2.953) (2.953)


BEM NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Thread
(NPT)
Cable range Shield range Nominal dimensions
Min Max Min Max A B C W1 W2
BEM-0251 1/4" 3.0 6.5 2.0 5.0 11.5 28.0 16.5 15.0 14.0
(0.118) (0.256) (0.079) (0.197) (0.453) (1.102) (0.65) (0.591) (0.551)
BEM-0381 3/8" 5.0 10.0 3.5 8.0 11.5 33.0 22.0 20.0 20.0
(0.197) (0.394) (0.138) (0.315) (0.453) (1.299) (0.866) (0.787) (0.787)
BEM-0501 1/2" 6.0 12.0 4.5 10.0 15.0 37.5 24.5 22.0 22.0
(0.236) (0.472) (0.177) (0.394) (0.591) (1.476) (0.965) (0.866) (0.866)
BEM-0502 1/2" 7.5 14.0 5.5 11.5 15.0 39.5 26.8 24.0 24.0
(0.295) (0.551) (0.217) (0.453) (0.591) (1.555) (1.055) (0.945) (0.945)
BEM-0751 3/4" 10.0 18.0 7.0 14.0 15.0 41.5 33.0 30.0 30.0
(0.394) (0.709) (0.276) (0.551) (0.591) (1.634) (1.299) (1.181) (1.181)
BEM-1001 1" 16.0 25.0 12.0 20.0 20.0 52.0 43.5 40.0 40.0
(0.63) (0.984) (0.472) (0.787) (0.787) (2.047) (1.713) (1.575) (1.575)
BEM-1251 1-1/4" 22.0 32.0 18.0 27.0 20.0 61.0 55.5 50.0 50.0
(0.866) (1.26) (0.709) (1.063) (0.787) (2.402) (2.185) (1.969) (1.969)
BEM-1501 1-1/2" 30.0 38.0 26.0 34.0 22.0 71.0 64.0 58.0 58.0
(1.181) (1.496) (1.024) (1.339) (0.866) (2.795) (2.52) (2.283) (2.283)
BEM-2001 2" 34.0 44.0 30.0 40.0 22.0 71.0 75.0 68.0 64.0
(1.339) (1.732) (1.181) (1.575) (0.866) (2.815) (2.795) (2.677) (2.52)


BEM PG

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Thread Cable range Shield range Nominal dimensions
(PG) Min Max Min Max A B C W1 W2
BEM-PG71 PG7 3.0 6.5 2.0 5.0 6.0 28.0 16.5 15.0 14.0
(0.118) (0.256) (0.079) (0.197) (0.236) (1.102) (0.65) (0.591) (0.551)
BEM-PG111 PG11 5.0 10.0 3.5 8.0 6.0 33.0 23.0 21.0 20.0
(0.197) (0.394) (0.138) (0.315) (0.236) (1.299) (0.906) (0.827) (0.787)
BEM-PG131 PG13,5 6.0 12.0 4.5 10.0 6.5 31.5 24.5 22.0 22.0
(0.236) (0.472) (0.177) (0.394) (0.256) (1.24) (0.965) (0.866) (0.866)
BEM-PG161 PG16 7.5 14.0 5.5 11.5 6.5 39.5 27.5 25.0 24.0
(0.295) (0.551) (0.217) (0.453) (0.256) (1.555) (1.083) (0.984) (0.945)
BEM-PG211 PG21 10.0 18.0 7.0 14.0 7.0 42.5 35.5 32.0 30.0
(0.394) (0.709) (0.276) (0.551) (0.276) (1.673) (1.398) (1.260) (1.181)
BEM-PG291 PG29 16.0 25.0 12.0 20.0 9.0 53.0 43.5 40.0 40.0
(0.63) (0.984) (0.472) (0.787) (0.354) (2.087) (1.713) (1.575) (1.575)
BEM-PG361 PG36 22.0 32.0 18.0 27.0 9.0 60.0 55.5 50.0 50.0
(0.866) (1.26) (0.709) (1.063) (0.354) (2.362) (2.185) (1.969) (1.969)
BEM-PG421 PG42 30.0 38.0 26.0 34.0 12.0 72.5 66.5 60.0 58.0
(1.181) (1.496) (1.024) (1.339) (0.472) (2.854) (2.618) (2.362) (2.283)
BEM-PG481 PG48 34.0 44.0 30.0 40.0 14.0 58.5 75.0 68.0 64.0
(1.339) (1.732) (1.181) (1.575) (0.551) (2.303) (2.953) (2.677) (2.52)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language