* UL listed
Fittings used in a trade size knockout requiring a NEMA Type 4x or 6 listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
2631 |
1/2" |
3.18 |
6.35 |
3.18 |
38.10 |
30.99 |
28.58 |
22.86 |
|
|
(0.125) |
(0.250) |
(0.125) |
(1.500) |
(1.220) |
(1.125) |
(0.900) |
2632 |
1/2" |
6.35 |
9.53 |
3.18 |
38.10 |
30.99 |
28.58 |
22.86 |
|
|
(0.250) |
(0.375) |
(0.125) |
(1.500) |
(1.220) |
(1.125) |
(0.900) |
2633 |
1/2" |
9.53 |
12.70 |
3.18 |
38.10 |
30.99 |
28.58 |
22.86 |
|
|
(0.375) |
(0.500) |
(0.125) |
(1.500) |
(1.220) |
(1.125) |
(0.900) |
2634 |
1/2" |
11.43 |
14.22 |
3.18 |
41.28 |
30.99 |
28.58 |
22.86 |
|
|
(0.450) |
(0.560) |
(0.125) |
(1.625) |
(1.220) |
(1.125) |
(0.900) |
2637 |
3/4" |
3.18 |
6.35 |
4.76 |
39.69 |
38.86 |
34.93 |
31.12 |
|
|
(0.125) |
(0.250) |
(0.188) |
(1.563) |
(1.530) |
(1.375) |
(1.225) |
2638 |
3/4" |
6.35 |
9.53 |
4.76 |
39.69 |
38.86 |
34.93 |
31.12 |
|
|
(0.250) |
(0.375) |
(0.188) |
(1.563) |
(1.530) |
(1.375) |
(1.225) |
2639 |
3/4" |
9.53 |
12.70 |
4.76 |
39.69 |
38.86 |
34.93 |
31.12 |
|
|
(0.375) |
(0.500) |
(0.188) |
(1.563) |
(1.530) |
(1.375) |
(1.225) |
2640 |
3/4" |
12.70 |
15.88 |
4.76 |
39.69 |
38.86 |
34.93 |
31.12 |
|
|
(0.500) |
(0.625) |
(0.188) |
(1.563) |
(1.530) |
(1.375) |
(1.225) |
2641 |
3/4" |
15.88 |
19.05 |
4.76 |
39.69 |
38.86 |
34.93 |
31.12 |
|
|
(0.625) |
(0.750) |
(0.188) |
(1.563) |
(1.530) |
(1.375) |
(1.225) |
2646 |
1" |
12.70 |
15.88 |
4.76 |
41.28 |
46.02 |
41.28 |
31.12 |
|
|
(0.500) |
(0.625) |
(0.188) |
(1.625) |
(1.812) |
(1.625) |
(1.225) |
2647 |
1" |
15.88 |
19.05 |
4.76 |
41.28 |
46.02 |
41.28 |
31.12 |
|
|
(0.625) |
(0.750) |
(0.188) |
(1.625) |
(1.812) |
(1.625) |
(1.225) |
2648 |
1" |
19.05 |
22.35 |
4.76 |
41.28 |
46.02 |
41.28 |
31.12 |