MSG-90 Series

90° general purpose cable glands

Ideal for installations such as robot manufacturers, packaging equipment, machine tool building and other industrial OEM and MRO applications.  

Features

  • Large cable clamping range
  • Elbow construction for compact installations
  • Full length bushing seal, protects cable
  • Operating temperature range (normal use): -20ºC to +105ºC (-4°F to +221°F)
  • NEMA Type 4x or 6 (With 5262 series sealing rings)
  • NFPA 70 (ANSI)
  • Wet and Dry Locations

Material

  • Steel/Zinc construction
  • Neoprene Sealing
  • Nylon retaining ring

Suitable for use with

  • Non-Armored
  • Portable

Applications

  • General purpose
  • Machine building
  • Maintenance and repair
  • Robot manufacturers 
  • Packaging equipment 
  • Industrial OEM applications

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • ANSI C33.84
  • NFPA 70 (ANSI)
  • CSA C22.1
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II


Parts list
Documents
Related products
Contact us
* Remove sufficient outer of the cable to permit conductors to pass through fitting body
Fittings used in a trade size knockout requiring a NEMA 3R, 4, 6 or 13 listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
2267 1/2" 3.18 6.35 17.07 43.66 33.22 26.19 26.19
(0.125) (0.250) (0.672) (1.719) (1.308) (1.031) (1.031)
2268 1/2" 6.35 9.53 17.07 43.66 33.22 26.19 26.19
(0.250) (0.375) (0.672) (1.719) (1.308) (1.031) (1.031)
2269 1/2" 9.53 12.70 17.07 43.66 33.22 26.19 26.19
(0.375) (0.500) (0.672) (1.719) (1.308) (1.031) (1.031)
2270 1/2" 11.43 14.22 17.07 43.66 33.22 26.19 26.19
(0.450) (0.560) (0.672) (1.719) (1.308) (1.031) (1.031)
2250* 1/2" 12.70 15.88 19.84 42.88 39.70 28.83 31.12
(0.500) (0.625) (0.781) (1.688) (1.563) (1.135) (1.225)
2251* 1/2" 15.88 19.05 19.84 42.88 39.70 28.83 31.12
(0.625) (0.750) (0.781) (1.688) (1.563) (1.135) (1.225)
2252 3/4" 3.18 6.35 17.27 44.45 38.38 33.50 31.12
(0.125) (0.250) (0.680) (1.750) (1.511) (1.319) (1.225)
2271 3/4" 6.35 9.53 17.27 41.28 38.38 33.50 31.12
(0.250) (0.375) (0.680) (1.625) (1.511) (1.319) (1.225)
2272 3/4" 9.53 12.70 17.27 41.28 38.38 33.50 31.12
(0.375) (0.500) (0.680) (1.625) (1.511) (1.319) (1.225)
2273 3/4" 12.70 15.88 17.27 41.28 38.38 33.50 31.12
(0.500) (0.625) (0.680) (1.625) (1.511) (1.319) (1.225)
2274 * 3/4" 15.75 19.05 17.27 41.28 38.38 33.50 31.12
(0.620) (0.750) (0.680) (1.625) (1.511) (1.319) (1.225)
2253 * 3/4" 19.05 22.35 15.09 50.01 37.97 34.93 37.97
(0.750) (0.880) (0.594) (1.969) (1.495) (1.375) (1.495)
2254 1" 9.53 12.70 19.84 50.80 39.70 34.34 31.12
(0.375) (0.500) (0.781) (2.000) (1.563) (1.352) (1.225)
2255 1" 12.70 15.88 19.84 50.80 39.70 34.34 31.12
(0.500) (0.625) (0.781) (2.000) (1.563) (1.352) (1.225)
2256 * 1" 15.88 19.05 19.84 50.80 39.70 34.34 31.12
(0.625) (0.750) (0.781) (2.000) (1.563) (1.352) (1.225)
2275 1" 19.05 22.23 20.65 50.80 39.70 39.70 37.97
(0.750) (0.875) (0.813) (2.000) (1.563) (1.563) (1.495)
2276 1" 22.23 25.02 20.65 50.80 39.70 39.70 37.97
(0.875) (0.985) (0.813) (2.000) (1.563) (1.563) (1.495)
2257 * 1" 22.35 27.05 19.84 67.46 48.46 34.37 48.46
(0.880) (1.065) (0.781) (2.656) (1.908) (1.353) (1.908)
2258 * 1" 27.05 30.61 19.84 67.46 48.46 34.37 48.46
(1.065) (1.205) (0.781) (2.656) (1.908) (1.353) (1.908)
2277 1-1/4" 22.35 27.05 19.84 53.04 48.46 34.37 48.46
(0.880) (1.065) (0.781) (2.088) (1.908) (1.353) (1.908)
2278 1-1/4" 27.05 30.61 19.84 53.04 48.46 34.37 48.46
(1.065) (1.205) (0.781) (2.088) (1.908) (1.353) (1.908)
2279 * 1-1/4" 30.15 34.93 20.65 71.45 50.80 50.80 48.46
(1.187) (1.375) (0.813) (2.813) (2.000) (2.000) (1.908)
2280 * 1-1/4" 34.93 37.72 20.65 71.45 54.58 50.80 54.58
(1.375) (1.485) (0.813) (2.813) (2.149) (2.000) (2.149)
2281 1-1/2" 20.62 25.40 20.65 73.03 54.58 53.98 54.58
(0.812) (1.000) (0.813) (2.875) (2.149) (2.125) (2.149)
2282 1-1/2" 25.40 30.15 20.65 73.03 54.58 53.98 54.58
(1.000) (1.187) (0.813) (2.875) (2.149) (2.125) (2.149)
2283 * 1-1/2" 30.15 34.93 20.65 73.03 54.58 53.98 54.58
(1.187) (1.375) (0.813) (2.875) (2.149) (2.125) (2.149)
2284 2" 28.58 34.93 21.44 82.55 69.85 60.50 66.01
(1.125) (1.375) (0.844) (3.250) (2.750) (2.382) (2.599)
2285 2" 34.93 41.28 21.44 82.55 69.85 60.50 66.01
(1.375) (1.625) (0.844) (3.250) (2.750) (2.382) (2.599)
2286 2" 41.28 47.63 21.44 82.55 69.85 60.50 66.01
(1.625) (1.875) (0.844) (3.250) (2.750) (2.382) (2.599)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language