* UL listed
Fittings used in a trade size knockout requiring a NEMA Type 4x or 6 listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
A |
B |
C |
W1 |
W2 |
2520-2 |
1/2" |
2 |
5.59 |
15.62 |
27.23 |
28.58 |
25.40 |
26.21 |
|
|
|
(0.220) |
(0.615) |
(1.072) |
(1.125) |
(1.000) |
(1.032) |
2530-2 |
3/4" |
2 |
5.59 |
15.93 |
28.52 |
34.93 |
25.40 |
31.12 |
|
|
|
(0.220) |
(0.627) |
(1.123) |
(1.375) |
(1.000) |
(1.225) |
2531-2 |
3/4" |
2 |
6.60 |
15.93 |
28.52 |
34.93 |
25.40 |
31.12 |
|
|
|
(0.220) |
(0.627) |
(1.123) |
(1.375) |
(1.000) |
(1.225) |
2531-3 |
3/4" |
3 |
6.60 |
0.63 |
1.75 |
1.38 |
1.00 |
1.23 |
|
|
|
(0.220) |
(0.627) |
(1.123) |
(1.375) |
(1.000) |
(1.032) |
2541-2* |
1" |
2 |
7.62 |
20.04 |
23.62 |
41.28 |
38.10 |
37.97 |
|
|
|
(0.300) |
(0.789) |
(0.930) |
(1.625) |
(1.500) |
(1.495) |
2542-2* |
1" |
2 |
9.53 |
20.04 |
23.62 |
41.28 |
38.10 |
37.97 |
|
|
|
(0.220) |
(0.615) |
(0.930) |
(1.625) |
(1.500) |
(1.495) |
2540-3 |
1" |
3 |
5.72 |
20.04 |
23.62 |
41.28 |
38.10 |
37.97 |
|
|
|
(0.220) |
(0.615) |
(0.930) |
(1.625) |
(1.500) |
(1.495) |
2541-3 |
1" |
3 |
7.62 |
20.04 |
23.62 |
41.28 |
38.10 |
37.97 |
|
|
|
(0.300) |
(0.615) |
(0.930) |
(1.625) |
(1.500) |
(1.495) |
2540-4 |
1" |
4 |
5.59 |
20.04 |
23.62 |
41.28 |
38.10 |
37.97 |
|
|
|
(0.220) |
(0.615) |
(0.930) |
(1.625) |
(1.500) |
(1.495) |
2555-2 |
11/4" |
2 |
12.70 |
20.04 |
27.23 |
28.58 |
25.40 |
26.21 |