Fittings used in a trade size knockout requiring a Type 4X listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
|
|
Min |
Max |
A |
B |
C |
W1 |
W2 |
2671 |
3/8" |
3.18 |
6.99 |
11.76 |
39.04 |
22.86 |
19.81 |
21.34 |
|
|
(0.125) |
(0.275) |
(0.463) |
(1.537) |
(0.900) |
(0.780) |
(0.840) |
2690 |
1/2" |
3.18 |
6.99 |
15.37 |
41.78 |
29.34 |
25.40 |
21.34 |
|
|
(0.125) |
(0.275) |
(0.605) |
(1.645) |
(1.155) |
(1.000) |
(0.840) |
2672 |
1/2" |
6.35 |
10.16 |
15.37 |
50.52 |
31.98 |
27.79 |
30.35 |
|
|
(0.250) |
(0.400) |
(0.605) |
(1.989) |
(1.259) |
(1.094) |
(1.195) |
2673 |
1/2" |
10.16 |
14.22 |
15.37 |
50.52 |
31.98 |
27.79 |
30.35 |
|
|
(0.400) |
(0.560) |
(0.605) |
(1.989) |
(1.259) |
(1.094) |
(1.195) |
2691 |
1/2" |
14.22 |
17.53 |
15.37 |
60.83 |
38.71 |
33.53 |
34.54 |
|
|
(0.560) |
(0.690) |
(0.605) |
(2.395) |
(1.524) |
(1.320) |
(1.360) |
2692 |
1/2" |
16.76 |
19.81 |
15.37 |
60.83 |
38.71 |
33.53 |
34.54 |
|
|
(0.660) |
(0.780) |
(0.605) |
(2.395) |
(1.524) |
(1.320) |
(1.360) |
2693 |
3/4" |
6.35 |
10.16 |
15.67 |
52.60 |
35.79 |
30.99 |
30.35 |
|
|
(0.250) |
(0.400) |
(0.617) |
(2.071) |
(1.409) |
(1.220) |
(1.195) |
2694 |
3/4" |
10.16 |
14.22 |
15.67 |
52.60 |
35.79 |
30.99 |
30.35 |
|
|
(0.400) |
(0.560) |
(0.617) |
(2.071) |
(1.409) |
(1.220) |
(1.195) |
2674 |
3/4" |
14.22 |
17.53 |
15.67 |
60.53 |
38.71 |
33.53 |
34.54 |
|
|
(0.560) |
(0.690) |
(0.617) |
(2.383) |
(1.524) |
(1.320) |
(1.360) |
2675 |
3/4" |
16.76 |
19.81 |
15.67 |
60.53 |
38.71 |
33.53 |
34.54 |
|
|
(0.660) |
(0.780) |
(0.617) |
(2.383) |
(1.524) |
(1.320) |
(1.360) |
2696 |
3/4" |
19.56 |
22.73 |
15.67 |
65.30 |
47.85 |
41.66 |
45.72 |
|
|
(0.770) |
(0.895) |
(0.617) |
(2.571) |
(1.884) |
(1.640) |
(1.800) |
2676 |
1" |
16.76 |
19.81 |
19.56 |
64.59 |
47.85 |
40.64 |
45.72 |
|
|
(0.660) |
(0.780) |
(0.770) |
(2.543) |
(1.884) |
(1.600) |
(1.800) |
2677 |
1" |
19.56 |
22.73 |
19.56 |
69.34 |
47.85 |
40.64 |
45.72 |
|
|
(0.770) |
(0.895) |
(0.770) |
(2.730) |
(1.884) |
(1.600) |
(1.800) |
2678 |
1" |
22.10 |
25.91 |
19.56 |
69.34 |
47.85 |
40.64 |
45.72 |
|
|
(0.870) |
(1.020) |
(0.770) |
(2.730) |
(1.884) |
(1.600) |
(1.800) |
2699 |
1" |
22.61 |
27.69 |
19.56 |
83.82 |
65.38 |
56.77 |
62.99 |
|
|
(0.890) |
(1.090) |
(0.770) |
(3.300) |
(2.574) |
(2.235) |
(2.480) |
2702 |
1-1/4" |
22.61 |
27.69 |
20.17 |
63.98 |
65.38 |
56.39 |
62.99 |
|
|
(0.890) |
(1.090) |
(0.794) |
(2.519) |
(2.574) |
(2.220) |
(2.480) |
2703 |
1-1/4" |
27.43 |
32.51 |
20.17 |
81.43 |
65.38 |
56.39 |
62.99 |
|
|
(1.080) |
(1.280) |
(0.794) |
(3.206) |
(2.574) |
(2.220) |
(2.480) |
2704 |
1-1/4" |
32.26 |
37.34 |
20.17 |
81.43 |
65.38 |
56.39 |
62.99 |
|
|
(1.270) |
(1.470) |
(0.794) |
(3.206) |
(2.574) |
(2.220) |
(2.480) |
2705TB |
1-1/2" |
22.61 |
29.21 |
20.57 |
85.80 |
76.28 |
66.68 |
71.63 |
|
|
(0.890) |
(1.150) |
(0.810) |
(3.378) |
(3.003) |
(2.625) |
(2.820) |
2706 |
1-1/2" |
28.96 |
35.56 |
20.57 |
88.98 |
76.99 |
66.68 |
71.63 |
|
|
(1.140) |
(1.400) |
(0.810) |
(3.503) |
(3.031) |
(2.625) |
(2.820) |
2707 |
1-1/2" |
35.31 |
41.91 |
20.57 |
88.98 |
76.99 |
66.68 |
71.63 |
|
|
(1.390) |
(1.650) |
(0.810) |
(3.503) |
(3.031) |
(2.625) |
(2.820) |
2708 |
2" |
30.23 |
38.86 |
21.41 |
107.98 |
98.98 |
79.38 |
85.73 |
|
|
(1.190) |
(1.530) |
(0.843) |
(4.251) |
(3.897) |
(3.125) |
(3.375) |
2709 |
2" |
38.61 |
47.24 |
21.41 |
103.20 |
98.98 |
79.38 |
85.73 |
|
|
(1.520) |
(1.860) |
(0.843) |
(4.063) |
(3.897) |
(3.125) |
(3.375) |
2710 |
2" |
46.99 |
55.63 |
21.41 |
103.20 |
98.98 |
79.38 |
85.73 |