NCG Series

Nylon Cable Gland

Features

  • Low profile cable glands
  • Wide cable clamping range
  • Corrosion resistant
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
    Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 rating (5-Bar 30 mins)
  • NEMA 4

Material

  • Halogen free nylon (PA6) construction
  • Available in Black, Grey and Light Grey
  • Chloroprene seals

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • General Purpose
  • Panel building
  • Light fixture  & housings
  • Machine building
NCG

Product Approvals

  • UL514B / CSA C22.2 No 18.3 (see table for details)
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU

CE, UL, CSA & RU logos
Parts list
Documents
Contact us

NCG Metric

Replace the “x” of the catalog number by one of the following:
B = black (RAL 9005), G = grey (RAL 7001), LG = light grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no:   Thread
(metric)
Cable range Nominal dimensions

Min Max A B C W1 W2
NCG-M121x
(cCSAus)
M12x1.5 2.0 5.0 8.0 23.0 16.9 15.0 15.0
(0.079) (0.197) (0.315) (0.906) (0.665) (0.591) (0.591)
NCG-M122x
(cURus)
M12x1.5 3.0 6.5 8.0 23.0 16.9 15.0 15.0

(0.118) (0.256) (0.315) (0.906) (0.665) (0.591) (0.591)
NCG-M161x
(cURus)
M16x1.5 2.0 6.0 8.0 26.5 21.9 19.0 19.0
(0.079) (0.236) (0.315) (1.043) (0.862) (0.748) (0.748)
NCG-M161x-L M16x1.5 2.0 6.0 15.0 26.5 21.9 19.0 19.0
(0.079) (0.236) (0.591) (1.043) (0.862) (0.748) (0.748)
NCG-M162x
(cURus)
M16x1.5 4.0 8.0 8.0 26.5 21.9 19.0 19.0

(0.157) (0.315) (0.315) (1.043) (0.862) (0.748) (0.748)
NCG-M162x-L M16x1.5 4.0 8.0 15.0 26.5 21.9 19.0 19.0
(0.157) (0.315) (0.591) (1.043) (0.862) (0.748) (0.748)
NCG-M163x
(cURus)
M16x1.5 5.0 10.0 10.0 30.0 25.0 22.0 22.0

(0.197) (0.394) (0.394) (1.181) (0.984) (0.866) (0.866)
NCG-M163x-L
(cURus)
M16x1.5 5.0 10.0 15.0 30.0 25.0 22.0 22.0
(0.197) (0.394) (0.591) (1.181) (0.984) (0.866) (0.866)
NCG-M201x
(cULus)
M20x1.5 5.0 9.0 10.0 30.0 27.0 24.0 24.0

(0.197) (0.354) (0.394) (1.181) (1.063) (0.945) (0.945)
NCG-M201x-L
(cULus)
M20x1.5 5.0 9.0 15.0 30.0 27.0 24.0 24.0
(0.197) (0.354) (0.591) (1.181) (1.063) (0.945) (0.945)
NCG-M202x
(cULus)
M20x1.5 6.0 12.0 10.0 30.0 27.0 24.0 24.0

(0.236) (0.472) (0.394) (1.181) (1.063) (0.945) (0.945)
NCG-M202x-L
(cULus)
M20x1.5 6.0 12.0 15.0 30.0 27.0 24.0 24.0
(0.236) (0.472) (0.591) (1.181) (1.063) (0.945) (0.945)
NCG-M203x
(cULus)
M20x1.5 10.0 14.0 10.0 33.5 31.0 27.0 27.0

(0.394) (0.551) (0.394) (1.319) (1.22) (1.063) (1.063)
NCG-M203x-L
(cULus)
M20x1.5 10.0 14.0 15.0 33.5 31.0 27.0 27.0
(0.394) (0.551) (0.591) (1.319) (1.22) (1.063) (1.063)
NCG-M251x
(cULus)
M25x1.5 9.0 16.0 10.0 38.0 38.0 33.0 33.0

(0.354) (0.63) (0.394) (1.496) (1.496) (1.299) (1.299)
NCG-M251x-L
(cULus)
M25x1.5 9.0 16.0 15.0 38.0 38.0 33.0 33.0
(0.354) (0.63) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-M252x
(cULus)
M25x1.5 11.0 17.0 8.0 36.0 32.5 29.0 29.0

(0.433) (0.669) (0.315) (1.417) (1.28) (1.142) (1.142)
NCG-M252x-L M25x1.5 11.0 17.0 15.0 36.0 32.5 29.0 29.0
(0.433) (0.669) (0.591) (1.417) (1.28) (1.142) (1.142)
NCG-M253x 
(cULus)

M25x1.5 13.0 18.0 15.0 38.0 38.0 33.0 33.0

(0.512) (0.709) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-M253x-L M25x1.5 13.0 18.0 15.0 38.0 38.0 33.0 33.0
(0.512) (0.709) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-M321x
(cULus)
M32x1.5 11.0 15.0 10.0 42.5 41.0 36.0 36.0
(0.433) (0.591) (0.394) (1.673) (1.614) (1.417) (1.417)
NCG-M321x-L M32x1.5 11.0 15.0 15.0 42.5 41.0 36.0 36.0
(0.433) (0.591) (0.591) (1.673) (1.614) (1.417) (1.417)
NCG-M322x 
(cULus)
M32x1.5 15.0 21.0 10.0 42.5 41.0 36.0 36.0

(0.591) (0.827) (0.394) (1.673) (1.614) (1.417) (1.417)
NCG-M322x-L M32x1.5 15.0 21.0 15.0 42.5 41.0 36.0 36.0
(0.591) (0.827) (0.591) (1.673) (1.614) (1.417) (1.417)
NCG-M323x 
(cULus)
M32x1.5 18.0 25.0 15.0 42.0 47.3 42.0 42.0
(0.709) (0.984) (0.591) (1.654) (1.862) (1.654) (1.654)
NCG-M401x
(cULus)
M40x1.5 16.0 23.0 10.0 47.5 52.4 46.0 46.0
(0.63) (0.906) (0.394) (1.87) (2.063) (1.811) (1.811)
NCG-M401x-L
(cULus)
M40x1.5 16.0 23.0 18.0 47.5 52.4 46.0 46.0
(0.63) (0.906) (0.709) (1.87) (2.063) (1.811) (1.811)
NCG-M402x 
(cULus)
M40x1.5 19.0 28.0 10.0 47.5 52.4 46.0 46.0

(0.748) (1.102) (0.394) (1.87) (2.063) (1.811) (1.811)
NCG-M402x-L M40x1.5 19.0 28.0 18.0 47.5 52.4 46.0 46.0
(0.748) (1.102) (0.709) (1.87) (2.063) (1.811) (1.811)
NCG-M403x 
(cULus)
M40x1.5 22.0 32.0 18.0 52.0 60.0 53.0 53.0

(0.866) (1.26) (0.709) (2.047) (2.362) (2.087) (2.087)
NCG-M501x 
(cULus)
M50x1.5 25.0 31.0 18.0 53.5 67.8 60.0 60.0

(0.984) (1.22) (0.709) (2.106) (2.669) (2.362) (2.362)
NCG-M502x 
(cULus)
M50x1.5 30.0 38.0 18.0 53.5 67.8 60.0 60.0

(1.181) (1.496) (0.709) (2.106) (2.669) (2.362) (2.362)
NCG-M631x 
(cULus)
M63x1.5 29.0 35.0 18.0 53.0 72.9 65.0 65.0

(1.142) (1.378) (0.709) (2.087) (2.87) (2.559) (2.559)
NCG-M632x 
(cULus)
M63x1.5 34.0 44.0 18.0 53.0 72.9 65.0 65.0

(1.339) (1.732) (0.709) (2.087) (2.87) (2.559) (2.559)
NCG-M751x 
(cULus)
M63x1.5 48.0 55.0 25.0 55.0 89.0 75.0 80.0

(1.89) (2.165) (0.984) (2.165) (3.504) (2.953) (3.15)


NCG NPT


Replace the “x” of the catalog number by one of the following:
B = black (RAL 9005), G = grey (RAL 7001), LG = light grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no:   Thread (nPT) Cable range Nominal dimensions

Min Max A B C W1 W2
NCG-0381x
(cURus)
3/8" 3.0 7.0 15.0 30.0 25.0 22.0 22.0

(0.118) (0.276) (0.591) (1.181) (0.984) (0.866) (0.866)
NCG-0382x
(cURus)
3/8" 5.0 10.0 15.0 30.0 25.0 22.0 22.0

(0.197) (0.394) (0.591) (1.181) (0.984) (0.866) (0.866)
NCG-0501x
(cULus)
1/2" 5.0 9.0 15.0 30.0 27.0 24.0 24.0

(0.197) (0.354) (0.591) (1.181) (1.063) (0.945) (0.945)
NCG-0502x
(cULus)
1/2" 6.0 12.0 15.0 30.0 27.0 24.0 24.0

(0.236) (0.472) (0.591) (1.181) (1.063) (0.945) (0.945)
NCG-0503x
(cULus)
1/2" 10.0 14.0 15.0 33.5 30.9 27.0 27.0

(0.394) (0.551) (0.591) (1.319) (1.217) (1.063) (1.063)
NCG-0504x 1/2" 9.0 16.0 15.0 38.0 38.0 33.0 33.0
(0.354) (0.63) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-0505x 1/2" 13.0 18.0 15.0 38.0 38.0 33.0 33.0
(0.512) (0.709) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-0751x
(cULus)
3/4" 9.0 16.0 15.0 38.0 38.0 33.0 33.0

(0.354) (0.63) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-0752x
(cULus)
3/4" 13.0 18.0 15.0 38.0 38.0 33.0 33.0

(0.512) (0.709) (0.591) (1.496) (1.496) (1.299) (1.299)
NCG-1001x
(cULus)
1" 12.0 20.0 18.0 42.0 47.3 42.0 42.0

(0.472) (0.787) (0.709) (1.654) (1.862) (1.654) (1.654)
NCG-1002x
(cULus)
1" 18.0 25.0 18.0 42.0 47.3 42.0 42.0

(0.709) (0.984) (0.709) (1.654) (1.862) (1.654) (1.654)


NCG PG

Replace the “x” of the catalog number by one of the following:
B = black (RAL 9005), G = grey (RAL 7001), LG = light grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no:  Thread (PG) Cable range Nominal dimensions
  Min Max A B C W1 W2
NCG-PG71x
(cURus)
PG07 3.0 6.5 8.0 23.0 16.9 15.0 15.0

(0.118) (0.256) (0.315) (0.906) (0.665) (0.591) (0.591)
NCG-PG91x
(cURus)
PG09 4.0 8.0 8.0 26.5 21.9 19.0 19.0
(0.157) (0.315) (0.315) (1.043) (0.862) (0.748) (0.748)
NCG-PG111x PG11 3.0 7.0 8.0 29.0 25.0 22.0 22.0
(0.118) (0.276) (0.315) (1.142) (0.984) (0.866) (0.866)
NCG-PG112x
(cURus)
PG11 5.0 10.0 8.0 29.0 25.0 22.0 22.0

(0.197) (0.394) (0.315) (1.142) (0.984) (0.866) (0.866)
NCG-PG131x
(cULus)
PG13.5 6.0 12.0 10.0 30.0 27.0 24.0 24.0

(0.236) (0.472) (0.394) (1.181) (1.063) (0.945) (0.945)
NCG-PG161x
(cULus)
PG16 10.0 14.0 10.0 33.5 30.9 27.0 27.0

(0.394) (0.551) (0.394) (1.319) (1.217) (1.063) (1.063)
NCG-PG211x
(cULus)
PG21 13.0 18.0 11.0 37.0 38.0 33.0 33.0
(0.512) (0.709) (0.433) (1.457) (1.496) (1.299) (1.299)
NCG-PG291x
(cULus)
PG29 18.0 25.0 11.0 42.0 47.3 42.0 42.0

(0.709) (0.984) (0.433) (1.654) (1.862) (1.654) (1.654)
NCG-PG361x
(cULus)
PG36 22.0 32.0 13.0 52.0 60.0 53.0 53.0
(0.866) (1.26) (0.512) (2.047) (2.362) (2.087) (2.087)
NCG-PG421x
(cULus)
PG42 30.0 38.0 13.0 53.5 67.8 60.0 60.0
(1.181) (1.496) (0.512) (2.106) (2.669) (2.362) (2.362)
NCG-PG481x
(cULus)
PG48 34.0 44.0 14.0 53.0 72.9 65.0 65.0
(1.339) (1.732) (0.551) (2.087) (2.87) (2.559) (2.559)


NCG Gas/PF

Replace the “x” of the catalog number by one of the following:
B = black (RAL 9005), G = grey (RAL 7001), LG = light grey (RAL 7035)
Other colors available on request.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no:  Thread (GAS/PF) Cable range Nominal dimensions
  Min Max A B C W1 W2
NCG-G0251x G025 3.0 6.5 10.0 23.0 16.9 15.0 15.0
(0.118) (0.256) (0.394) (0.906) (0.665) (0.591) (0.591)
NCG-G0381x G038 5.0 10.0 11.0 30.0 25.0 22.0 22.0
(0.197) (0.394) (0.433) (1.181) (0.984) (0.866) (0.866)
NCG-G0501x G050 6.0 12.0 10.0 30.0 27.0 24.0 24.0
(0.236) (0.472) (0.394) (1.181) (1.063) (0.945) (0.945)
NCG-G0501x G050 10.0 14.0 11.0 33.5 30.9 27.0 27.0
(0.394) (0.551) (0.433) (1.319) (1.217) (1.063) (1.063)
NCG-G0751x G075 13.0 18.0 12.0 38.0 38.0 33.0 33.0
(0.512) (0.709) (0.472) (1.496) (1.496) (1.299) (1.299)
NCG-G1001x G100 18.0 25.0 13.0 42.0 47.3 42.0 42.0
(0.709) (0.984) (0.512) (1.654) (1.862) (1.654) (1.654)

NCG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language