NPG Quick-Connect™ Series

Quick Install Cable Gland

NPG, Quick Connect™ allows for fast and effective fitting of cable glands without access to the inside of an enclosure, greatly speeding up installation

Features

  • Single Piece (No locknut required)
  • Fast and simple to install
  • Low internal profile
  • Corrosion resistant
  • Operating temperature range (normal use): -20ºC to +100ºC (-4°F to +212°F)
    Operating temperature range (short term): -30ºC to +150ºC (-22°F to +302°F)
  • IP66 - IP68 (5 bar 30 mins) rating

Material

  • Halogen free nylon (PA6) construction Available in Black, Grey and Light Grey
  • Chloroprene seals

Suitable for use with

  • Non-Armoured
  • Portable

Applications

  • General purpose use
  • Ideal for panel builders and volume installers
NPG

Product Approvals 

  • UL514B / CSA C22.2 No 18.3 (see table for details)
  • EN 62444
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II
  • WEEE (Waste Electrical & Electronic Equipment Directive) 2002/96/EC
  • LVD (Low Voltage Directive) 2014/35/EU

CE, cULus logos
Parts list
Documents
Additional information
Contact us

NPG Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Standard size (Metric) Cable range Hole size Nominal dimensions
Min Max Min Max A B C W1 W2
NPG-M161x M16 5.0 10.0 16.2 16.4 9.0 42.5 26.5 22.0 22.0
(0.197) (0.394) (0.638) (0.646) (0.354) (1.673) (1.043) (0.866) (0.866)
NPG-M201x M20 6.0 12.0 20.2 20.4 9.0 41.5 30.3 24.0 24.0
(0.236) (0.472) (0.795) (0.803) (0.354) (1.634) (1.193) (0.945) (0.945)
NPG-M202x M20 7.0 13.0 20.2 20.4 9.0 41.5 30.3 25.0 25.0
(0.276) (0.512) (0.795) (0.803) (0.354) (1.634) (1.193) (0.984) (0.984)
NPG-M251x M25 11.0 17.0 25.2 25.4 9.0 43.5 36.3 29.0 29.0
(0.433) (0.669) (0.992) (1.000) (0.354) (1.713) (1.429) (1.142) (1.142)
NPG-M321x M32 15.0 21.0 32.2 32.4 9.0 49.5 43.2 36.0 36.0
(0.591) (0.827) (1.268) (1.276) (0.354) (1.949) (1.701) (1.417) (1.417)


NPG NPT


Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
Part no: Standard size (NPT) Cable range Hole size Nominal dimensions
Min Max Min Max A B C W1 W2
NPG-0381x 3/8" 5.0 10.0 17.65 18.85 10.0 41.2 26.5 22.0 22.0
(0.197) (0.394) (0.695) (0.742) (0.394) (1.622) (1.043) (0.866) (0.866)
NPG-0501x 1/2" 6.0 12.0 21.84 23.01 10.0 39.2 30.5 24.0 24.0
(0.236) (0.472) (0.860) (0.906) (0.394) (1.543) (1.201) (0.945) (0.945)
NPG-0502x 1/2" 10.0 14.0 21.84 23.01 10.0 39.8 30.5 27.0 27.0
(0.394) (0.551) (0.860) (0.906) (0.394) (1.567) (1.201) (1.063) (1.063)
NPG-0751x 3/4" 13.0 18.0 27.78 28.98 10.0 41.9 39.0 33.0 33.0
(0.512) (0.709) (1.094) (1.141) (0.394) (1.650) (1.535) (1.299) (1.299)
NPG-1001x 1" 18.0 25.0 34.51 35.71 10.0 50.1 47.5 42.0 42.0
(0.709) (0.984) (1.359) (1.406) (0.394) (1.972) (1.870) (1.654) (1.654)

NPG DIAGRAM
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language