NSG-90 Series

90° general purpose nylon cable glands

Ideal for installations such as robot manufacturers, packaging equipment, machine tool building and other industrial OEM and MRO applications.

Features

  • Large cable clamping range
  • Liquid tight mechanical grip
  • Full length busing seal, protects cable
  • Corrosion resistant
  • Operating temperature range (normal use): -34ºC to +105ºC (-29°F to +221°F)
  • Type 4x or 6 (With 5262 Series Sealing Rings)
  • NFPA 70 (ANSI)
  • Wet and Dry Locations

Material

  • Halogen free Nylon construction
  • Thermoplastic elastomer sealing ring
  • Nylon retaining ring

Suitable for use with

  • Non-Armored
  • Portable

Applications

  • General Purpose
  • Machine building
  • Maintenance and repair

Product Approvals

  • UL514B
  • CSA C22.2-18.3
  • ANSI C33.84
  • NFPA 70 (ANSI)
  • CG293 (US Coastguard)
  • RoHS (Restriction of Hazardous Substances Directive) 2011/65/EU Incorporating 2015/863 amendment to Annex II

UL, CSA
Parts list
Documents
Related products
Contact us
Fittings used in a trade size knockout requiring a Type 4X or 6 listing require a 5262 Series sealing ring.
Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.


Part no: Thread (NPT) Cable range Nominal dimensions
Min Max A B C W1 W2
4960NM 1/2" 3.18 9.53 15.49 55.37 30.71 27.18 29.31
(0.125) (0.375) (0.610) (2.180) (1.209) (1.070) (1.154)
4961NM 1/2" 7.87 14.22 15.49 55.37 30.71 27.18 29.31
(0.310) (0.560) (0.610) (2.180) (1.209) (1.070) (1.154)
4970NM 3/4" 3.18 9.53 15.88 58.75 35.61 33.07 34.24
(0.125) (0.375) (0.625) (2.313) (1.402) (1.302) (1.348)
4971NM 3/4" 7.87 14.22 15.88 58.75 35.61 33.07 34.24
(0.310) (0.560) (0.625) (2.313) (1.402) (1.302) (1.348)
4972NM 3/4" 12.70 19.05 15.88 58.75 35.61 33.07 34.24
(0.500) (0.750) (0.625) (2.313) (1.402) (1.302) (1.348)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language